Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 679 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

Sort by
N/A 50 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
N/A 1.1875 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 1 1/2 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
N/A 1 15/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
N/A 2 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 25 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
N/A 30 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 35 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
N/A 45 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
N/A 50 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 1.0000 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
N/A 1.1875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 1 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
126 - 150 of 679 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »