Batch CAD Cart (0)
  • Cart is empty
176 - 200 of 679 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

Sort by
N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
N/A 50 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
N/A 1.1875 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 1 1/2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
N/A 1 15/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
N/A 20 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 25 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
N/A 30 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 35 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 40 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
N/A 45 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
N/A 50 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
N/A 1.1875 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 1 7/16 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
176 - 200 of 679 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »