Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
---|---|---|---|---|---|---|
NAU4LKSF210-32 | Bore Size N/A 2 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-32 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF204-12 | Bore Size N/A 0.7500 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK204-12 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF204 | Bore Size N/A 20 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK204 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF205-14 | Bore Size N/A 0.8750 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-14 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF205-15 | Bore Size N/A 0.9375 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-15 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF205 | Bore Size N/A 25 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF205-16 | Bore Size N/A 1.0000 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-16 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF206-18 | Bore Size N/A 1.1250 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206-18 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF206 | Bore Size N/A 30 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF206-19 | Bore Size N/A 1.1875 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206-19 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF206-20 | Bore Size N/A 1.2500 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206-20 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF207-20 | Bore Size N/A 1.2500 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-20 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF207-21 | Bore Size N/A 1.3125 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-21 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF207-22 | Bore Size N/A 1.3750 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-22 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF207 | Bore Size N/A 35 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-23 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208-24 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF208-25 | Bore Size N/A 1.5625 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208-25 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF208 | Bore Size N/A 40 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-26 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-27 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-28 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF209 | Bore Size N/A 45 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF210-30 | Bore Size N/A 1.8750 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-30 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
NAU4LKPLF210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-31 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |