Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
201 - 225 of 268 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Locking Sleeve Width (B1) (mm)

Locking Sleeve Width (B1) (in)

Part Number

DoubleLock® Style

Bearing Style

Bore (d)

O.D. (D)

Locking Sleeve Width (B1)

CAD

FAU4LK209-28 N/A Standard N/A FA – Food Safe (US) N/A 1 3/4 in N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
FAU4LKHE209-28 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1 3/4 in N/A 85 mm3.3460 in N/A 58.9 mm2.318 in N/A
FAU4LKHV209-28 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1 3/4 in N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
FEU4LK209-28 N/A Standard N/A FE – Food Safe (Europe) N/A 1 3/4 in N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
NAU4LK209-28 N/A Standard N/A NA – Food Safe N/A 1 3/4 in N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
ONU4LK209-28 N/A Standard N/A ON – Metal detectable N/A 1 3/4 in N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
PAU4LK209-28 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1 3/4 in N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
QFU4LK209-28 N/A Standard N/A QF – High Temp N/A 1 3/4 in N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
QFU4LKHE209-28 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1 3/4 in N/A 85 mm3.3460 in N/A 58.9 mm2.318 in N/A
QFU4LKHV209-28 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1 3/4 in N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
FAU4LK209 N/A Standard N/A FA – Food Safe (US) N/A 45 mm N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
FAU4LKHE209 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 45 mm N/A 85 mm3.3460 in N/A 58.9 mm2.318 in N/A
FAU4LKHV209 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 45 mm N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
FEU4LK209 N/A Standard N/A FE – Food Safe (Europe) N/A 45 mm N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
NAU4LK209 N/A Standard N/A NA – Food Safe N/A 45 mm N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
ONU4LK209 N/A Standard N/A ON – Metal detectable N/A 45 mm N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
PAU4LK209 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 45 mm N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
QFU4LK209 N/A Standard N/A QF – High Temp N/A 45 mm N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
QFU4LKHE209 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 45 mm N/A 85 mm3.3460 in N/A 58.9 mm2.318 in N/A
QFU4LKHV209 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 45 mm N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A
FAU4LK210-30 N/A Standard N/A FA – Food Safe (US) N/A 1 7/8 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FAU4LKHE210-30 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1 7/8 in N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A
FAU4LKHV210-30 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1 7/8 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FEU4LK210-30 N/A Standard N/A FE – Food Safe (Europe) N/A 1 7/8 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
NAU4LK210-30 N/A Standard N/A NA – Food Safe N/A 1 7/8 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
201 - 225 of 268 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »