Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
---|---|---|---|---|---|---|
FEU4LK210 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 50 mm | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
FEU4LK210-30 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1.8750 in | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
FEU4LK210-31 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1 15/16 in | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
FEU4LK210-32 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 2 in | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
FEU4LK211 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 55 mm | Outside Diameter D N/A 100 mm3.937 in | Locking Sleeve Width B1 N/A 56.8 mm2.236 in | CAD N/A |
FEU4LK211-32 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 2 in | Outside Diameter D N/A 100 mm3.937 in | Locking Sleeve Width B1 N/A 56.8 mm2.236 in | CAD N/A |
FEU4LK211-34 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 2.1250 in | Outside Diameter D N/A 100 mm3.937 in | Locking Sleeve Width B1 N/A 56.8 mm2.236 in | CAD N/A |
FEU4LK211-35 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 2 3/16 in | Outside Diameter D N/A 100 mm3.937 in | Locking Sleeve Width B1 N/A 56.8 mm2.236 in | CAD N/A |
FEU4LK212 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 60 mm | Outside Diameter D N/A 110 mm4.331 in | Locking Sleeve Width B1 N/A 66.2 mm2.606 in | CAD N/A |
FEU4LK212-36 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 2 1/4 in | Outside Diameter D N/A 110 mm4.331 in | Locking Sleeve Width B1 N/A 66.2 mm2.606 in | CAD N/A |
FEU4LK212-38 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 2.375 in | Outside Diameter D N/A 110 mm4.331 in | Locking Sleeve Width B1 N/A 66.2 mm2.606 in | CAD N/A |
FEU4LK212-39 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 2 7/16 in | Outside Diameter D N/A 110 mm4.331 in | Locking Sleeve Width B1 N/A 66.2 mm2.606 in | CAD N/A |
NAU4LK204 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.850 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
NAU4LK204-12 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 0.7500 in | Outside Diameter D N/A 47 mm1.850 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
NAU4LK205 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 25 mm | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
NAU4LK205-14 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 0.8750 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
NAU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 0.9375 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
NAU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1.0000 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
NAU4LK206 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
NAU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1.1250 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
NAU4LK206-19 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1.1875 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
NAU4LK206-20 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1.2500 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
NAU4LK207 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 35 mm | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
NAU4LK207-20 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1.2500 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
NAU4LK207-21 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1.3125 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |