Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
---|---|---|---|---|---|---|
ONU4LK209 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
PAU4LK209-26 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
PAU4LK209-27 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
PAU4LK209-28 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
PAU4LK209 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LK209-26 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LK209-27 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LK209-28 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LK209 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FEU4LK209-26 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FEU4LK209-27 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FEU4LK209-28 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FEU4LK209 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LKHV209-26 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LKHV209-27 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LKHV209-28 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LKHV209 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FAU4LKHV209-26 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FAU4LKHV209-27 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FAU4LKHV209-28 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FAU4LKHV209 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LKHE207-20 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1.2500 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 50.8 mm2 in | CAD N/A |
QFU4LKHE207-21 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1.3125 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 50.8 mm2 in | CAD N/A |
QFU4LKHE207-22 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1.3750 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 50.8 mm2 in | CAD N/A |
QFU4LKHE207 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 35 mm | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 50.8 mm2 in | CAD N/A |