Batch CAD Cart (0)
  • Cart is empty
251 - 268 of 268 | Results Per Page | View | Unit of Measure
« 11 
Clear Filter

DoubleLock® Style

Bearing Style

Bore Size (in)

Bore Size (mm)

Outside Diameter D (mm)

Outside Diameter D (in)

Locking Sleeve Width B1 (mm)

Locking Sleeve Width B1 (in)

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

Sort by
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1 15/16 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1 15/16 in N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A CAD
N/A Standard N/A NA – Food Safe N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A Standard N/A ON – Metal detectable N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A Standard N/A QF – High Temp N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 2 in N/A 100 mm3.937 in N/A 56.8 mm2.236 in N/A CAD
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 2 in N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 2 in N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 2.1250 in N/A 100 mm3.937 in N/A 56.8 mm2.236 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 2 3/16 in N/A 100 mm3.937 in N/A 56.8 mm2.236 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 2 1/4 in N/A 110 mm4.331 in N/A 66.2 mm2.606 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 2.375 in N/A 110 mm4.331 in N/A 66.2 mm2.606 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 2 7/16 in N/A 110 mm4.331 in N/A 66.2 mm2.606 in N/A CAD
251 - 268 of 268 | Results Per Page | View | Unit of Measure
« 11