Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 268 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore Size (in)

Bore Size (mm)

Outside Diameter D (mm)

Outside Diameter D (in)

Locking Sleeve Width B1 (mm)

Locking Sleeve Width B1 (in)

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

Sort by
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 50 mm N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 20 mm N/A 47 mm1.850 in N/A 39.8 mm1.567 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 25 mm N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 30 mm N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 35 mm N/A 72 mm2.835 in N/A 50.8 mm2 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 40 mm N/A 80 mm3.150 in N/A 54.1 mm2.130 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 45 mm N/A 85 mm3.3460 in N/A 58.9 mm2.318 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 50 mm N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 30 mm N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 35 mm N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 40 mm N/A 80 mm3.150 in N/A 47.6 mm1.874 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 45 mm N/A 85 mm3.3460 in N/A 50.3 mm1.980 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 50 mm N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.850 in N/A 39.8 mm1.567 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 30 mm N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 35 mm N/A 72 mm2.835 in N/A 50.8 mm2 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 40 mm N/A 80 mm3.150 in N/A 54.1 mm2.130 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 45 mm N/A 85 mm3.3460 in N/A 58.9 mm2.318 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 50 mm N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A CAD
N/A Standard N/A NA – Food Safe N/A 0.7500 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 0.7500 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A ON – Metal detectable N/A 0.7500 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
51 - 75 of 268 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »