Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
---|---|---|---|---|---|---|
QFU4LKHV206-20 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1.2500 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
QFU4LKHV207-20 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1.2500 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LKHV207-21 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1.3125 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LKHV207-22 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1.3750 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LKHV207 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 35 mm | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LKHV207-23 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LKHV208-24 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
QFU4LKHV208-25 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1.5625 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
QFU4LKHV208 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 40 mm | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
QFU4LKHV209-26 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LKHV209-27 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LKHV209-28 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LKHV209 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LKHV210-30 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1.8750 in | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
QFU4LKHV210-31 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 15/16 in | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
QFU4LKHV210 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 50 mm | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
QFU4LKHV210-32 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 2 in | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
FAU4LKHV204-12 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 0.7500 in | Outside Diameter D N/A 47 mm1.850 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
FAU4LKHV204 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.850 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
FAU4LKHV205-14 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 0.8750 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
FAU4LKHV205-15 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 0.9375 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
FAU4LKHV205 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 25 mm | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
FAU4LKHV205-16 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.0000 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
FAU4LKHV206-18 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.1250 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
FAU4LKHV206 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |