Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 336 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Total Width (in)

Total Width (mm)

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

Sort by
N/A 0.8750 in N/A FA – Food Safe (US) N/A FAU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 0.9375 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1.0000 in N/A FA – Food Safe (US) N/A FAU4LK205-16 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 30 mm N/A FA – Food Safe (US) N/A FAU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1.1250 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1.1875 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1.2500 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1.2500 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1.3125 in N/A FA – Food Safe (US) N/A FAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1.3750 in N/A FA – Food Safe (US) N/A FAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1 7/16 in N/A FA – Food Safe (US) N/A FAU4LK207-23 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LK208 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1 11/16 in N/A FA – Food Safe (US) N/A FAU4LK209-27 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1 3/4 in N/A FA – Food Safe (US) N/A FAU4LK209-28 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 50 mm N/A FA – Food Safe (US) N/A FAU4LK210 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1.8750 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 2 in N/A FA – Food Safe (US) N/A FAU4LK210-32 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 25 mm N/A FE – Food Safe (Europe) N/A FEU4LK205 N/A Machined Stainless Steel N/A Standard N/A CAD
N/A 0.8750 in N/A FE – Food Safe (Europe) N/A FEU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A CAD
26 - 50 of 336 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »