Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 1400 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

Sort by
N/A 40 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK208 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 50 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK210 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 20 mm N/A QF – High Temp N/A QFU4LK204 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 25 mm N/A QF – High Temp N/A QFU4LK205 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 35 mm N/A QF – High Temp N/A QFU4LK207 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 40 mm N/A QF – High Temp N/A QFU4LK208 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 50 mm N/A QF – High Temp N/A QFU4LK210 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 20 mm N/A FE – Food Safe (Europe) N/A FEU4LK204 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 25 mm N/A FE – Food Safe (Europe) N/A FEU4LK205 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 30 mm N/A FE – Food Safe (Europe) N/A FEU4LK206 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 35 mm N/A FE – Food Safe (Europe) N/A FEU4LK207 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 40 mm N/A FE – Food Safe (Europe) N/A FEU4LK208 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 45 mm N/A FE – Food Safe (Europe) N/A FEU4LK209 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 50 mm N/A FE – Food Safe (Europe) N/A FEU4LK210 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 20 mm N/A QF – Food Safe N/A QFU4LKHE204 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A CAD
N/A 25 mm N/A QF – Food Safe N/A QFU4LKHE205 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A CAD
N/A 30 mm N/A QF – Food Safe N/A QFU4LKHE206 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A CAD
N/A 35 mm N/A QF – Food Safe N/A QFU4LKHE207 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A CAD
N/A 40 mm N/A QF – Food Safe N/A QFU4LKHE208 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A CAD
N/A 45 mm N/A QF – Food Safe N/A QFU4LKHE209 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A CAD
N/A 50 mm N/A QF – Food Safe N/A QFU4LKHE210 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A CAD
N/A 20 mm N/A QF – Food Safe N/A QFU4LKHV204 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A CAD
26 - 50 of 1400 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »