Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
---|---|---|---|---|---|---|
FAU4LKHVSFL207 | Bore Size N/A 35 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV208-24 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL208-25 | Bore Size N/A 1.5625 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV208-25 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL208 | Bore Size N/A 40 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209-28 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL209 | Bore Size N/A 45 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL210-30 | Bore Size N/A 1.8750 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV210-31 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL210 | Bore Size N/A 50 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVSFL210-32 | Bore Size N/A 2 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV210-32 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKSFLY204 | Bore Size N/A 20 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK204 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKSFLY204-12 | Bore Size N/A 0.7500 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK204-12 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKSFLY205 | Bore Size N/A 25 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKSFLY205-14 | Bore Size N/A 0.8750 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-14 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKSFLY205-15 | Bore Size N/A 0.9375 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKSFLY205-16 | Bore Size N/A 1.0000 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-16 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKSFLY206 | Bore Size N/A 30 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKSFLY206-18 | Bore Size N/A 1.1250 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-18 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKSFLY206-19 | Bore Size N/A 1.1875 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-19 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKSFLY206-20 | Bore Size N/A 1.2500 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKSFLY207 | Bore Size N/A 35 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKSFLY207-20 | Bore Size N/A 1.2500 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |