Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
26 - 50 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCBFBQK206-18-IP69K/FVSL613 N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-18-IP69K/F N/A 1 1/8 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-18-IP69K/FVSL613 N/A 1 1/8 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-IP69K/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-IP69K/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-19-IP69K/F N/A 1 3/16 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-19-IP69K/FVSL613 N/A 1 3/16 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-19-IP69K/F N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-19-IP69K/FVSL613 N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFBQK207-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK206-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCSFBQK207-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-21-IP69K/F N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A SUC207-21-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-21-IP69K/FVSL613 N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A SUC207-21-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK207-21-IP69K/F N/A 1 5/16 in N/A Cast Stainless Steel N/A SUC207-21-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFBQK207-21-IP69K/FVSL613 N/A 1 5/16 in N/A Cast Stainless Steel N/A SUC207-21-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-22-IP69K/F N/A 1 3/8 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFBQK207-22-IP69K/FVSL613 N/A 1 3/8 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
26 - 50 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4