Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
51 - 88 of 88 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCSFBQK207-22-IP69K/F N/A 1 3/8 in N/A Cast Stainless Steel N/A SUC207-22-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
SUCSFBQK207-22-IP69K/FVSL613 N/A 1 3/8 in N/A Cast Stainless Steel N/A SUC207-22-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
SUCBFBQK207-IP69K/F N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
SUCBFBQK207-IP69K/FVSL613 N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
SUCSFBQK207-IP69K/F N/A 35 mm N/A Cast Stainless Steel N/A SUC207-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
SUCSFBQK207-IP69K/FVSL613 N/A 35 mm N/A Cast Stainless Steel N/A SUC207-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
SUCBFBQK207-23-IP69K/F N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
SUCBFBQK207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
SUCSFBQK207-23-IP69K/F N/A 1 7/16 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
SUCSFBQK207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
SUCBFBQK208-24-IP69K/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCBFBQK208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCSFBQK208-24-IP69K/F N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCSFBQK208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCBFBQK208-25-IP69K/F N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCBFBQK208-25-IP69K/FVSL613 N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCSFBQK208-25-IP69K/F N/A 1 9/16 in N/A Cast Stainless Steel N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCSFBQK208-25-IP69K/FVSL613 N/A 1 9/16 in N/A Cast Stainless Steel N/A SUC208-25-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCBFBQK208-IP69K/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCBFBQK208-IP69K/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCSFBQK208-IP69K/F N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCSFBQK208-IP69K/FVSL613 N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table)
SUCSFBQK209-26-IP69K/F N/A 1 5/8 in N/A Cast Stainless Steel N/A SUC209-26-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCSFBQK209-26-IP69K/FVSL613 N/A 1 5/8 in N/A Cast Stainless Steel N/A SUC209-26-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCSFBQK209-27-IP69K/F N/A 1 11/16 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCSFBQK209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCSFBQK209-28-IP69K/F N/A 1 3/4 in N/A Cast Stainless Steel N/A SUC209-28-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCSFBQK209-28-IP69K/FVSL613 N/A 1 3/4 in N/A Cast Stainless Steel N/A SUC209-28-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCSFBQK209-IP69K/F N/A 45 mm N/A Cast Stainless Steel N/A SUC209-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCSFBQK209-IP69K/FVSL613 N/A 45 mm N/A Cast Stainless Steel N/A SUC209-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCSFBQK210-30-IP69K/F N/A 1 7/8 in N/A Cast Stainless Steel N/A SUC210-30-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCSFBQK210-30-IP69K/FVSL613 N/A 1 7/8 in N/A Cast Stainless Steel N/A SUC210-30-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCSFBQK210-31-IP69K/F N/A 1 15/16 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCSFBQK210-31-IP69K/FVSL613 N/A 1 15/16 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCSFBQK210-IP69K/F N/A 50 mm N/A Cast Stainless Steel N/A SUC210-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCSFBQK210-IP69K/FVSL613 N/A 50 mm N/A Cast Stainless Steel N/A SUC210-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCSFBQK210-32-IP69K/F N/A 2 in N/A Cast Stainless Steel N/A SUC210-32-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCSFBQK210-32-IP69K/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A SUC210-32-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
51 - 88 of 88 | Results Per Page | View | Unit of Measure
1 2