3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Clearance fit suggested for outer ring when housing is stationary relative to load.
  • Tight transition fit suggested if housing rotates relative to load.
  • Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
  • Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
  • Meets Military Standard MS 51961.
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Diameter (Fw) (mm)

Shaft Diameter (Fw) (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Dynamic Load Rating C1 (kN)

Dynamic Load Rating C1 (lbf)

Thermal Speed Ratings - Oil (rpm)

Thermal Speed Ratings - Grease (rpm)

Timken Part Number

Shaft Diameter (Fw)

Dimension D

Dimension C/B

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

Sort by
HJ-14817848 N/A 234.95 mm9.25 in N/A 282.575 mm11.1250 in N/A 76.20 mm3.00 in N/A 1350 kN326000 lbf N/A 599 kN145000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD
HJ-14017048 N/A 222.25 mm8.75 in N/A 269.875 mm10.6250 in N/A 76.20 mm3.00 in N/A 1370 kN308000 lbf N/A 581 kN131000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD
HJ-13216248 N/A 209.55 mm8.25 in N/A 257.175 mm10.1250 in N/A 76.20 mm3.00 in N/A 1290 kN290000 lbf N/A 563 kN126000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD
HJ-12415448 N/A 196.85 mm7.75 in N/A 244.475 mm9.6250 in N/A 76.20 mm3.00 in N/A 1210 kN271000 lbf N/A 543 kN122000 lbf N/A 1600 rpm N/A 1400 rpm N/A CAD
HJ-11614648 N/A 184.15 mm7.25 in N/A 231.775 mm9.1250 in N/A 76.20 mm3.00 in N/A 1130 kN253000 lbf N/A 524 kN118000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD
HJ-10412848 N/A 165.10 mm6.50 in N/A 203.200 mm8.000 in N/A 76.20 mm3.00 in N/A 1050 kN237000 lbf N/A 452 kN102000 lbf N/A 2000 rpm N/A 1800 rpm N/A CAD
HJ-10412840 N/A 165.10 mm6.50 in N/A 203.200 mm8.000 in N/A 63.50 mm2.50 in N/A 832 kN187000 lbf N/A 376 kN84600 lbf N/A 2100 rpm N/A 1800 rpm N/A CAD
HJ-9612048 N/A 152.40 mm6.00 in N/A 190.500 mm7.500 in N/A 76.20 mm3.00 in N/A 984 kN221000 lbf N/A 438 kN98400 lbf N/A 2200 rpm N/A 2000 rpm N/A CAD
HJ-9612040 N/A 152.40 mm6.00 in N/A 190.500 mm7.500 in N/A 63.50 mm2.50 in N/A 777 kN175000 lbf N/A 364 kN81800 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD
HJ-9211648 N/A 146.05 mm5.75 in N/A 184.150 mm7.2500 in N/A 76.20 mm3.00 in N/A 918 kN206000 lbf N/A 419 kN94200 lbf N/A 2400 rpm N/A 2100 rpm N/A CAD
HJ-8811248 N/A 139.70 mm5.50 in N/A 177.800 mm7.000 in N/A 76.20 mm3.00 in N/A 883 kN198000 lbf N/A 411 kN92400 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD
HJ-8811240 N/A 139.70 mm5.50 in N/A 177.800 mm7.000 in N/A 63.50 mm2.50 in N/A 697 kN157000 lbf N/A 342 kN76900 lbf N/A 2600 rpm N/A 2300 rpm N/A CAD
HJ-8010432 N/A 127.00 mm5.00 in N/A 165.100 mm6.5000 in N/A 50.80 mm2.00 in N/A 517 kN116000 lbf N/A 278 kN62400 lbf N/A 2800 rpm N/A 2400 rpm N/A CAD
HJ-8010436 N/A 127.00 mm5.00 in N/A 165.100 mm6.5000 in N/A 57.15 mm2.25 in N/A 590 kN133000 lbf N/A 308 kN69200 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD
HJ-8010440 N/A 127.00 mm5.00 in N/A 165.100 mm6.5000 in N/A 63.50 mm2.50 in N/A 684 kN154000 lbf N/A 345 kN77600 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD
HJ-729636 N/A 114.30 mm4.50 in N/A 152.400 mm6.000 in N/A 57.15 mm2.25 in N/A 517 kN116000 lbf N/A 285 kN64000 lbf N/A 3200 rpm N/A 2800 rpm N/A CAD
HJ-729640 N/A 114.30 mm4.50 in N/A 152.400 mm6.000 in N/A 63.50 mm2.50 in N/A 599 kN135000 lbf N/A 320 kN71900 lbf N/A 3200 rpm N/A 2800 rpm N/A CAD
HJ-688432 N/A 107.95 mm4.25 in N/A 133.350 mm5.2500 in N/A 50.80 mm2.00 in N/A 444 kN99900 lbf N/A 203 kN45700 lbf N/A 3300 rpm N/A 2900 rpm N/A CAD
HJ-648032 N/A 101.60 mm4.00 in N/A 127.000 mm5.0000 in N/A 50.80 mm2.00 in N/A 428 kN96200 lbf N/A 201 kN45100 lbf N/A 3500 rpm N/A 3100 rpm N/A CAD
HJ-607632 N/A 95.25 mm3.75 in N/A 120.650 mm4.750 in N/A 50.80 mm2.00 in N/A 398 kN89400 lbf N/A 193 kN43300 lbf N/A 3700 rpm N/A 3300 rpm N/A CAD
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1