3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 169 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Timken Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ2216EMA N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2900 N/A 3400 N/A 2.0 mm0.100 in N/A CAD
NUP2216EMA N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 28.532 mm1.1233 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2600 N/A 3100 N/A 2.0 mm0.100 in N/A CAD
NU2216EMA N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2900 N/A 3400 N/A 2.0 mm0.100 in N/A CAD
NJ2216EMA N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2900 N/A 3400 N/A 2.0 mm0.100 in N/A CAD
NJ2316EMA N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 58.000 mm2.2835 in N/A 58.000 mm2.2835 in N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3000 N/A 3400 N/A 2.0 mm0.100 in N/A CAD
NU2316EMA N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 58.000 mm2.2835 in N/A 58.000 mm2.2835 in N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3000 N/A 3400 N/A 2.0 mm0.100 in N/A CAD
NJ2316EMA N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 58.000 mm2.2835 in N/A 58.000 mm2.2835 in N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3000 N/A 3400 N/A 2.0 mm0.100 in N/A CAD
NU2217EMA N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 2800 N/A 3300 N/A 2.0 mm0.080 in N/A CAD
NJ2217EMA N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 2800 N/A 3300 N/A 2.0 mm0.080 in N/A CAD
NJ218EMA N/A 90 mm3.5433 in N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3300 N/A 3900 N/A 2.0 mm0.100 in N/A CAD
NJ2218EMA N/A 90 mm3.5433 in N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 2800 N/A 3200 N/A 2.0 mm0.100 in N/A CAD
NU218EMA N/A 90 mm3.5433 in N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3300 N/A 3900 N/A 2.0 mm0.100 in N/A CAD
NJ218EMA N/A 90 mm3.5433 in N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3300 N/A 3900 N/A 2.0 mm0.100 in N/A CAD
NJ2218EMA N/A 90 mm3.5433 in N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 2800 N/A 3200 N/A 2.0 mm0.100 in N/A CAD
NJ2318EMA N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 64.000 mm2.5197 in N/A 64.000 mm2.5197 in N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 2600 N/A 3000 N/A 2.500 mm0.100 in N/A CAD
NJ318EMA N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 3200 N/A 3700 N/A 2.500 mm0.100 in N/A CAD
NU2318EMA N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 64.000 mm2.5197 in N/A 64.000 mm2.5197 in N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 2600 N/A 3000 N/A 2.500 mm0.100 in N/A CAD
NU318EMA N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 3200 N/A 3700 N/A 2.500 mm0.100 in N/A CAD
NJ2318EMA N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 64.000 mm2.5197 in N/A 64.000 mm2.5197 in N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 2600 N/A 3000 N/A 2.500 mm0.100 in N/A CAD
NJ219EMA N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 3100 N/A 3600 N/A 2.0 mm0.100 in N/A CAD
NJ2219EMA N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 2700 N/A 3100 N/A 2.0 mm0.100 in N/A CAD
NU219EMA N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 3100 N/A 3600 N/A 2.0 mm0.100 in N/A CAD
NU2219EMA N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 2700 N/A 3100 N/A 2.0 mm0.100 in N/A CAD
NJ219EMA N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 3100 N/A 3600 N/A 2.0 mm0.100 in N/A CAD
NJ2219EMA N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 2700 N/A 3100 N/A 2.0 mm0.100 in N/A CAD
1 - 25 of 169 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »