3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Timken Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Sort by
140RU51R3 N/A 140 mm5.5118 in N/A 220.000 mm8.6614 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 301000 N67700 lbf N/A 242000 N54400 lbf N/A 1700 N/A 2000 N/A 2.0 mm0.100 in N/A CAD
150RU51OO771R3 N/A 150 mm5.9055 in N/A 235.000 mm9.2520 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 397000 N89200 lbf N/A 306000 N68800 lbf N/A 1600 N/A 1900 N/A 2.0 mm0.100 in N/A CAD
170RU51R3 N/A 170 mm6.6929 in N/A 265.000 mm10.4331 in N/A 42.000 mm1.6535 in N/A 42.000 mm1.6535 in N/A 482000 N108000 lbf N/A 368000 N82700 lbf N/A 1400 N/A 1600 N/A 2.5 mm0.100 in N/A CAD
170RU51 N/A 170 mm6.6929 in N/A 265.000 mm10.4331 in N/A 42.000 mm1.6535 in N/A 42.000 mm1.6535 in N/A 521000 N117000 lbf N/A 438000 N98500 lbf N/A 1300 N/A 1600 N/A 2.5 mm0.100 in N/A CAD
180RJ51R3 N/A 180 mm7.0866 in N/A 280 mm11.0236 in N/A 44.000 mm1.7323 in N/A 44.000 mm1.7323 in N/A 586000 N132000 lbf N/A 434000 N97600 lbf N/A 1300 N/A 1500 N/A 2.5 mm0.100 in N/A CAD
180RU51R3 N/A 180 mm7.0866 in N/A 280 mm11.0236 in N/A 44.000 mm1.7323 in N/A 44.000 mm1.7323 in N/A 586000 N132000 lbf N/A 434000 N97600 lbf N/A 1300 N/A 1500 N/A 2.5 mm0.100 in N/A CAD
105RU32R3 N/A 105 mm4.1339 in N/A 190 mm7.4803 in N/A 65.088 mm2.5625 in N/A 65.088 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2400 N/A 2700 N/A 2.0 mm0.100 in N/A CAD
150RU03AA781R3 N/A 150 mm5.9055 in N/A 320.000 mm12.5984 in N/A 65.000 mm2.5591 in N/A 65.000 mm2.5591 in N/A 804000 N181000 lbf N/A 711000 N160000 lbf N/A 1300 N/A 1600 N/A 3 mm0.100 in N/A CAD
220RU51AB909R3 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 51.000 mm2.0079 in N/A 51.000 mm2.0079 in N/A 840000 N189000 lbf N/A 618000 N139000 lbf N/A 960 N/A 1100 N/A 2.0 mm0.100 in N/A CAD
220RU51BO132R3 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 51.000 mm2.0079 in N/A 51.000 mm2.0079 in N/A 840000 N189000 lbf N/A 618000 N139000 lbf N/A 960 N/A 1100 N/A 2.5 mm0.100 in N/A CAD
220RU51R3 N/A 220 mm8.6614 in N/A 350.002 mm13.7796 in N/A 51.000 mm2.0079 in N/A 51.000 mm2.0079 in N/A 840000 N189000 lbf N/A 618000 N139000 lbf N/A 960 N/A 1100 N/A 2.5 mm0.100 in N/A CAD
140RU93R3 N/A 140 mm5.5118 in N/A 300 mm11.811 in N/A 114.300 mm4.5000 in N/A 114.300 mm4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1900 N/A 2200 N/A 4.000 mm0.200 in N/A CAD
140RU93R6 N/A 140 mm5.5118 in N/A 300 mm11.811 in N/A 114.300 mm4.5000 in N/A 114.300 mm4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1900 N/A 2200 N/A 4.000 mm0.200 in N/A CAD
220RJ51 N/A 220 mm8.6614 in N/A 350.002 mm13.7796 in N/A 51.000 mm2.0079 in N/A 51.000 mm2.0079 in N/A 841000 N189000 lbf N/A 618000 N139000 lbf N/A 960 N/A 1100 N/A N/A CAD
150RU91OO771R3 N/A 150 mm5.9055 in N/A 235.000 mm9.2520 in N/A 66.700 mm2.6260 in N/A 66.700 mm2.6260 in N/A 900000 N202000 lbf N/A 577000 N130000 lbf N/A 1600 N/A 1800 N/A 2.0 mm0.100 in N/A CAD
170RU30OO771R3 N/A 170 mm6.6929 in N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 1020000 N229000 lbf N/A 640000 N144000 lbf N/A 1400 N/A 1600 N/A 2.800 mm0.100 in N/A CAD
160RU91R3 N/A 160 mm6.2992 in N/A 250 mm9.8425 in N/A 73.025 mm2.8750 in N/A 73.025 mm2.8750 in N/A 1060000 N238000 lbf N/A 666000 N150000 lbf N/A 1500 N/A 1700 N/A 2.0 mm0.100 in N/A CAD
160RU91R4 N/A 160 mm6.2992 in N/A 250 mm9.8425 in N/A 73.025 mm2.8750 in N/A 73.025 mm2.8750 in N/A 1060000 N238000 lbf N/A 666000 N150000 lbf N/A 1500 N/A 1700 N/A 2.0 mm0.100 in N/A CAD
170RU91R3 N/A 170 mm6.6929 in N/A 265.000 mm10.4331 in N/A 76.200 mm3.0000 in N/A 76.200 mm3.0000 in N/A 1180000 N265000 lbf N/A 739000 N166000 lbf N/A 1400 N/A 1500 N/A 2.5 mm0.100 in N/A CAD
190RU30OA107R3 N/A 190 mm7.4803 in N/A 290.000 mm11.4173 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1320000 N297000 lbf N/A 807000 N181000 lbf N/A 1200 N/A 1300 N/A 2.0 mm0.100 in N/A CAD
190RU30OA107R4 N/A 190 mm7.4803 in N/A 290.000 mm11.4173 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1320000 N297000 lbf N/A 807000 N181000 lbf N/A 1200 N/A 1300 N/A 2.0 mm0.100 in N/A CAD
280RU51R3 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 63.000 mm2.4803 in N/A 63.000 mm2.4803 in N/A 1340000 N301000 lbf N/A 954000 N214000 lbf N/A 690 N/A 810 N/A 3 mm0.100 in N/A CAD
180RU91AO774R3 N/A 180 mm7.0866 in N/A 280 mm11.0236 in N/A 82.550 mm3.2500 in N/A 82.550 mm3.2500 in N/A 1420000 N319000 lbf N/A 863000 N194000 lbf N/A 1200 N/A 1400 N/A 2.5 mm0.100 in N/A CAD
180RU91R3 N/A 180 mm7.0866 in N/A 280 mm11.0236 in N/A 82.550 mm3.2500 in N/A 82.550 mm3.2500 in N/A 1420000 N319000 lbf N/A 863000 N194000 lbf N/A 1200 N/A 1400 N/A 3.200 mm0.100 in N/A CAD
200RU30AO130R3 N/A 203.230 mm8.0012 in N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1540000 N346000 lbf N/A 924000 N208000 lbf N/A 1100 N/A 1200 N/A 2.0 mm0.100 in N/A CAD
1 - 25 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4