3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Timken Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Sort by
N/A 105 mm4.1339 in N/A 190 mm7.4803 in N/A 65.088 mm2.5625 in N/A 65.088 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2400 N/A 2700 N/A 2.0 mm0.100 in N/A CAD
N/A 140 mm5.5118 in N/A 220.000 mm8.6614 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 301000 N67700 lbf N/A 242000 N54400 lbf N/A 1700 N/A 2000 N/A 2.0 mm0.100 in N/A CAD
N/A 140 mm5.5118 in N/A 300 mm11.811 in N/A 114.300 mm4.5000 in N/A 114.300 mm4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1900 N/A 2200 N/A 4.000 mm0.200 in N/A CAD
N/A 140 mm5.5118 in N/A 300 mm11.811 in N/A 114.300 mm4.5000 in N/A 114.300 mm4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1900 N/A 2200 N/A 4.000 mm0.200 in N/A CAD
N/A 150 mm5.9055 in N/A 235.000 mm9.2520 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 397000 N89200 lbf N/A 306000 N68800 lbf N/A 1600 N/A 1900 N/A 2.0 mm0.100 in N/A CAD
N/A 150 mm5.9055 in N/A 235.000 mm9.2520 in N/A 66.700 mm2.6260 in N/A 66.700 mm2.6260 in N/A 900000 N202000 lbf N/A 577000 N130000 lbf N/A 1600 N/A 1800 N/A 2.0 mm0.100 in N/A CAD
N/A 150 mm5.9055 in N/A 320.000 mm12.5984 in N/A 65.000 mm2.5591 in N/A 65.000 mm2.5591 in N/A 804000 N181000 lbf N/A 711000 N160000 lbf N/A 1300 N/A 1600 N/A 3.0 mm0.100 in N/A CAD
N/A 160 mm6.2992 in N/A 250 mm9.8425 in N/A 73.025 mm2.8750 in N/A 73.025 mm2.8750 in N/A 1060000 N238000 lbf N/A 666000 N150000 lbf N/A 1500 N/A 1700 N/A 2.0 mm0.100 in N/A CAD
N/A 160 mm6.2992 in N/A 250 mm9.8425 in N/A 73.025 mm2.8750 in N/A 73.025 mm2.8750 in N/A 1060000 N238000 lbf N/A 666000 N150000 lbf N/A 1500 N/A 1700 N/A 2.0 mm0.100 in N/A CAD
N/A 170 mm6.6929 in N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 1020000 N229000 lbf N/A 640000 N144000 lbf N/A 1400 N/A 1600 N/A 2.800 mm0.100 in N/A CAD
N/A 170 mm6.6929 in N/A 265.000 mm10.4331 in N/A 42.000 mm1.6535 in N/A 42.000 mm1.6535 in N/A 521000 N117000 lbf N/A 438000 N98500 lbf N/A 1300 N/A 1600 N/A 2.500 mm0.100 in N/A CAD
N/A 170 mm6.6929 in N/A 265.000 mm10.4331 in N/A 42.000 mm1.6535 in N/A 42.000 mm1.6535 in N/A 482000 N108000 lbf N/A 368000 N82700 lbf N/A 1400 N/A 1600 N/A 2.500 mm0.100 in N/A CAD
N/A 170 mm6.6929 in N/A 265.000 mm10.4331 in N/A 76.200 mm3.0000 in N/A 76.200 mm3.0000 in N/A 1180000 N265000 lbf N/A 739000 N166000 lbf N/A 1400 N/A 1500 N/A 2.500 mm0.100 in N/A CAD
N/A 170 mm6.6929 in N/A 360.000 mm14.1732 in N/A 139.700 mm5.5000 in N/A 139.700 mm5.5000 in N/A 2580000 N580000 lbf N/A 1830000 N411000 lbf N/A 1100 N/A 1200 N/A 4.000 mm0.200 in N/A CAD
N/A 180 mm7.0866 in N/A 280 mm11.0236 in N/A 44.000 mm1.7323 in N/A 44.000 mm1.7323 in N/A 586000 N132000 lbf N/A 434000 N97600 lbf N/A 1300 N/A 1500 N/A 2.500 mm0.100 in N/A CAD
N/A 180 mm7.0866 in N/A 280 mm11.0236 in N/A 44.000 mm1.7323 in N/A 44.000 mm1.7323 in N/A 586000 N132000 lbf N/A 434000 N97600 lbf N/A 1300 N/A 1500 N/A 2.500 mm0.100 in N/A CAD
N/A 180 mm7.0866 in N/A 280 mm11.0236 in N/A 82.550 mm3.2500 in N/A 82.550 mm3.2500 in N/A 1420000 N319000 lbf N/A 863000 N194000 lbf N/A 1200 N/A 1400 N/A 2.500 mm0.100 in N/A CAD
N/A 180 mm7.0866 in N/A 280 mm11.0236 in N/A 82.550 mm3.2500 in N/A 82.550 mm3.2500 in N/A 1420000 N319000 lbf N/A 863000 N194000 lbf N/A 1200 N/A 1400 N/A 3.200 mm0.100 in N/A CAD
N/A 190.000 mm7.4803 in N/A 290.000 mm11.4173 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1320000 N297000 lbf N/A 807000 N181000 lbf N/A 1200 N/A 1300 N/A 2.0 mm0.100 in N/A CAD
N/A 190.000 mm7.4803 in N/A 290.000 mm11.4173 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1320000 N297000 lbf N/A 807000 N181000 lbf N/A 1200 N/A 1300 N/A 2.0 mm0.100 in N/A CAD
N/A 190.000 mm7.4803 in N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 N/A 1300 N/A 2.500 mm0.100 in N/A CAD
N/A 190.000 mm7.4803 in N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 N/A 1300 N/A 2.500 mm0.100 in N/A CAD
N/A 190.000 mm7.4803 in N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 N/A 1300 N/A 3.200 mm0.100 in N/A CAD
N/A 190.000 mm7.4803 in N/A 300 mm11.811 in N/A 85.700 mm3.3740 in N/A 85.700 mm3.3740 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 N/A 1300 N/A 2.500 mm0.100 in N/A CAD
N/A 190.000 mm7.4803 in N/A 300 mm11.811 in N/A 85.700 mm3.3740 in N/A 85.700 mm3.3740 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 N/A 1300 N/A 2.500 mm0.100 in N/A CAD
1 - 25 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4