3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Inner Ring Width (mm)

C - Inner Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Timken Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

CAD

TA4026V N/A 130.00 mm5.1181 in N/A 200.00 mm7.8740 in N/A 69 mm2.7165 in N/A 1140000 N256000 lbf N/A 677000 N152000 lbf N/A CAD
TA4028V N/A 140.00 mm5.5118 in N/A 210.00 mm8.2677 in N/A 69 mm2.7165 in N/A 1220000 N275000 lbf N/A 698000 N157000 lbf N/A CAD
TA4030V N/A 150.00 mm5.9055 in N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 1430000 N321000 lbf N/A 806000 N181000 lbf N/A CAD
TA4034V N/A 170 mm6.6929 in N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1980000 N444000 lbf N/A 1110000 N249000 lbf N/A CAD
TA4020V N/A 100.00 mm3.937 in N/A 150.00 mm5.9055 in N/A 50.00 mm1.9685 in N/A 575000 N129000 lbf N/A 349000 N78600 lbf N/A CAD
TA4022V N/A 110.00 mm4.3307 in N/A 170.00 mm6.6929 in N/A 60 mm2.3622 in N/A 810000 N N/A N/A CAD
TA4024V N/A 120.00 mm4.7244 in N/A 180.00 mm7.0866 in N/A 60 mm2.3622 in N/A 875000 N197000 lbf N/A 513000 N115000 lbf N/A CAD
TA4032V N/A 160.00 mm6.2992 in N/A 240.00 mm9.4488 in N/A 80 mm3.1496 in N/A 1680000 N377000 lbf N/A 932000 N210000 lbf N/A CAD
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1