3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 37 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore d (mm)

Bore d (in)

O.D. D (mm)

O.D. D (in)

Width B (mm)

Width B (in)

Dynamic Load Rating C1 (kN)

Dynamic Load Rating C1 (lbf)

Thermal Speed Ratings - Oil (rpm)

Thermal Speed Ratings - Grease (rpm)

Timken Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

NCF2922V N/A 110 mm4.3307 in N/A 150.000 mm5.9055 in N/A 24.000 mm0.9449 in N/A 141.100 mm5.5551 in N/A 223 kN50100 lbf N/A 146 kN32900 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD
NCF2924V N/A 120 mm4.7244 in N/A 165.000 mm6.4961 in N/A 27.000 mm1.0630 in N/A 154.000 mm6.0630 in N/A 297 kN66800 lbf N/A 188 kN42400 lbf N/A 1200 rpm N/A 970 rpm N/A CAD
NCF2926V N/A 130 mm5.1181 in N/A 180.000 mm7.0866 in N/A 30.000 mm1.1811 in N/A 166.800 mm6.5669 in N/A 361 kN81100 lbf N/A 225 kN50600 lbf N/A 1100 rpm N/A 920 rpm N/A CAD
NCF2928V N/A 140 mm5.5118 in N/A 190.000 mm7.4803 in N/A 30.000 mm1.1811 in N/A 179.600 mm7.0709 in N/A 389 kN87300 lbf N/A 243 kN54700 lbf N/A 1000 rpm N/A 850 rpm N/A CAD
NCF2930V N/A 150 mm5.9055 in N/A 210.000 mm8.2677 in N/A 36.000 mm1.4173 in N/A 196.400 mm7.7323 in N/A 506 kN114000 lbf N/A 328 kN73800 lbf N/A 1010 rpm N/A 840 rpm N/A CAD
NCF2932V N/A 160 mm6.2992 in N/A 220.000 mm8.6614 in N/A 36.000 mm1.4173 in N/A 207.200 mm8.1575 in N/A 540 kN121000 lbf N/A 340 kN76300 lbf N/A 940 rpm N/A 790 rpm N/A CAD
NCF2934V N/A 170 mm6.6929 in N/A 230.000 mm9.0551 in N/A 36.000 mm1.4173 in N/A 218.000 mm8.5827 in N/A 574 kN129000 lbf N/A 350 kN78700 lbf N/A 890 rpm N/A 740 rpm N/A CAD
NCF2936V N/A 180 mm7.0866 in N/A 250.000 mm9.8425 in N/A 42.000 mm1.6535 in N/A 231.500 mm9.1142 in N/A 711 kN160000 lbf N/A 436 kN98000 lbf N/A 850 rpm N/A 710 rpm N/A CAD
NCF2938V N/A 190 mm7.4803 in N/A 260.000 mm10.2362 in N/A 42.000 mm1.6535 in N/A 244.000 mm9.6063 in N/A 803 kN180000 lbf N/A 487 kN109000 lbf N/A 780 rpm N/A 660 rpm N/A CAD
NCF1840V N/A 200 mm7.874 in N/A 250.000 mm9.8425 in N/A 24.000 mm0.9449 in N/A 237.500 mm9.3504 in N/A 337 kN75700 lbf N/A 188 kN42400 lbf N/A 740 rpm N/A 610 rpm N/A CAD
NCF2940V N/A 200 mm7.874 in N/A 280.000 mm11.0236 in N/A 48.000 mm1.8898 in N/A 261.100 mm10.2795 in N/A 971 kN218000 lbf N/A 587 kN132000 lbf N/A 730 rpm N/A 620 rpm N/A CAD
NCF1844V N/A 220 mm8.6614 in N/A 270.000 mm10.6299 in N/A 24.000 mm0.9449 in N/A 257.700 mm10.1457 in N/A 370 kN83100 lbf N/A 198 kN44400 lbf N/A 670 rpm N/A 550 rpm N/A CAD
NCF2944V N/A 220 mm8.6614 in N/A 300.000 mm11.8110 in N/A 48.000 mm1.8898 in N/A 282.100 mm11.1063 in N/A 1070 kN239000 lbf N/A 615 kN138000 lbf N/A 650 rpm N/A 550 rpm N/A CAD
NCF1852V N/A 260 mm10.2362 in N/A 320.000 mm12.5984 in N/A 28.000 mm1.1024 in N/A 307.000 mm12.0866 in N/A 553 kN124000 lbf N/A 292 kN65500 lbf N/A 580 rpm N/A 480 rpm N/A CAD
NCF2952V N/A 260 mm10.2362 in N/A 360.000 mm14.1732 in N/A 60.000 mm2.3622 in N/A 333.400 mm13.1260 in N/A 1480 kN333000 lbf N/A 837 kN188000 lbf N/A 540 rpm N/A 460 rpm N/A CAD
NCF2960V N/A 300 mm11.811 in N/A 420.000 mm16.5354 in N/A 72.000 mm2.8346 in N/A 390.000 mm15.3543 in N/A 2260 kN508000 lbf N/A 1260 kN284000 lbf N/A 430 rpm N/A 370 rpm N/A CAD
NCF1864V N/A 320 mm12.5984 in N/A 400.000 mm15.7480 in N/A 38.000 mm1.4961 in N/A 382.800 mm15.0709 in N/A 900 kN202000 lbf N/A 471 kN106000 lbf N/A 460 rpm N/A 380 rpm N/A CAD
NCF2964V N/A 320 mm12.5984 in N/A 440.000 mm17.3228 in N/A 72.000 mm2.8346 in N/A 410.500 mm16.1614 in N/A 2400 kN540000 lbf N/A 1300 kN293000 lbf N/A 400 rpm N/A 340 rpm N/A CAD
NCF1868V N/A 340.000 mm13.3858 in N/A 420.000 mm16.5354 in N/A 38.000 mm1.4961 in N/A 402.800 mm15.8583 in N/A 953 kN214000 lbf N/A 484 kN109000 lbf N/A 430 rpm N/A 360 rpm N/A CAD
NCF1876V N/A 380.000 mm14.9606 in N/A 480.000 mm18.8976 in N/A 46.000 mm1.8110 in N/A 457.300 mm18.0039 in N/A 1350 kN304000 lbf N/A 698 kN157000 lbf N/A 370 rpm N/A 310 rpm N/A CAD
NCF2976V N/A 380.000 mm14.9606 in N/A 520.000 mm20.4724 in N/A 82.000 mm3.2283 in N/A 487.300 mm19.1850 in N/A 3360 kN756000 lbf N/A 1790 kN402000 lbf N/A 310 rpm N/A 270 rpm N/A CAD
NCF1880V N/A 400.000 mm15.7480 in N/A 500.000 mm19.6850 in N/A 46.000 mm1.8110 in N/A 474.000 mm18.6614 in N/A 1410 kN316000 lbf N/A 713 kN160000 lbf N/A 350 rpm N/A 290 rpm N/A CAD
NCF1884V N/A 420.000 mm16.5354 in N/A 520.000 mm20.4724 in N/A 46.000 mm1.8110 in N/A 498.800 mm19.6378 in N/A 1490 kN335000 lbf N/A 733 kN165000 lbf N/A 330 rpm N/A 280 rpm N/A CAD
NCF1888V N/A 440.000 mm17.3228 in N/A 540.000 mm21.2598 in N/A 46.000 mm1.8110 in N/A 515.500 mm20.2953 in N/A 1550 kN347000 lbf N/A 746 kN168000 lbf N/A 310 rpm N/A 260 rpm N/A CAD
NCF1892V N/A 460.000 mm18.1102 in N/A 580.000 mm22.8346 in N/A 56.000 mm2.2047 in N/A 552.600 mm21.7559 in N/A 2040 kN458000 lbf N/A 1030 kN232000 lbf N/A 290 rpm N/A 250 rpm N/A CAD
1 - 25 of 37 | Results Per Page | View | Unit of Measure
1 2