3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
1 - 25 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore d (mm)

Bore d (in)

O.D. D (mm)

O.D. D (in)

Width B (mm)

Width B (in)

Dynamic Load Rating C1 (kN)

Dynamic Load Rating C1 (lbf)

Timken Part Number

Bore d

O.D. D

Width B

Width C

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Type

CAD

145RYL1452 N/A 145 mm5.7087 in N/A 225.000 mm8.8583 in N/A 156.000 mm6.1417 in N/A 156.000 mm6.1417 in N/A 169.000 mm6.6535 in N/A 1100 kN248000 lbf N/A 1832 kN412000 lbf N/A RY-6 N/A CAD
160RYL1468 N/A 160 mm6.2992 in N/A 230.000 mm9.0551 in N/A 130.000 mm5.1181 in N/A 130.000 mm5.1181 in N/A 180.000 mm7.0866 in N/A 856 kN192400 lbf N/A 1352 kN30440 lbf N/A RY-6 N/A CAD
160RYL1467 N/A 160 mm6.2992 in N/A 230.000 mm9.0551 in N/A 168.000 mm6.6142 in N/A 168.000 mm6.6142 in N/A 179.000 mm7.0472 in N/A 1188 kN268000 lbf N/A 2224 kN500000 lbf N/A RY-6 N/A CAD
165RYL1451 N/A 165.1 mm6.5 in N/A 225.425 mm8.8750 in N/A 168.275 mm6.6250 in N/A 168.275 mm6.6250 in N/A 181.000 mm7.1260 in N/A 1158 kN260000 lbf N/A 2264 kN508000 lbf N/A RY-3 N/A CAD
180RYL1527 N/A 180 mm7.0866 in N/A 260.000 mm10.2362 in N/A 168.000 mm6.6142 in N/A 168.000 mm6.6142 in N/A 202.000 mm7.9528 in N/A 1452 kN326000 lbf N/A 2568 kN576000 lbf N/A RY-6 N/A CAD
190RY1528 N/A 190 mm7.4803 in N/A 260.000 mm10.2362 in N/A 168.000 mm6.6142 in N/A 168.000 mm6.6142 in N/A 212.000 mm8.3465 in N/A 1288 kN290000 lbf N/A 2604 kN584000 lbf N/A RY-1 N/A CAD
190RY1543 N/A 190 mm7.4803 in N/A 270.000 mm10.6299 in N/A 200.000 mm7.8740 in N/A 200.000 mm7.8740 in N/A 212.000 mm8.3465 in N/A 1702 kN382000 lbf N/A 3304 kN744000 lbf N/A RY-1 N/A CAD
200RYL1544 N/A 200 mm7.874 in N/A 270.000 mm10.6299 in N/A 170.000 mm6.6929 in N/A 170.000 mm6.6929 in N/A 222.000 mm8.7402 in N/A 1334 kN300000 lbf N/A 2788 kN628000 lbf N/A RY-6 N/A CAD
200RYL1566 N/A 200 mm7.874 in N/A 280.000 mm11.0236 in N/A 170.000 mm6.6929 in N/A 170.000 mm6.6929 in N/A 222.000 mm8.7402 in N/A 1542 kN346000 lbf N/A 2868 kN644000 lbf N/A RY-6 N/A CAD
200RYL1567 N/A 200 mm7.874 in N/A 280.000 mm11.0236 in N/A 200.000 mm7.8740 in N/A 200.000 mm7.8740 in N/A 222.000 mm8.7402 in N/A 1730 kN388000 lbf N/A 3424 kN768000 lbf N/A RY-6 N/A CAD
200RYL1585 N/A 200 mm7.874 in N/A 290.000 mm11.4173 in N/A 192.000 mm7.5591 in N/A 192.000 mm7.5591 in N/A 226.000 mm8.8976 in N/A 1774 kN398000 lbf N/A 3208 kN720000 lbf N/A RY-6 N/A CAD
220RYL1621 N/A 220 mm8.6614 in N/A 310.000 mm12.2047 in N/A 192.000 mm7.5591 in N/A 192.000 mm7.5591 in N/A 246.000 mm9.6850 in N/A 1840 kN414000 lbf N/A 3432 kN772000 lbf N/A RY-6 N/A CAD
220RY1683 N/A 220 mm8.6614 in N/A 340.000 mm13.3858 in N/A 218.000 mm8.5827 in N/A 218.000 mm8.5827 in N/A 257.180 mm10.1252 in N/A 2320 kN522000 lbf N/A 4160 kN932000 lbf N/A RY-1 N/A CAD
230RYL1667 N/A 230 mm9.0551 in N/A 330.000 mm12.9921 in N/A 206.000 mm8.1102 in N/A 206.000 mm8.1102 in N/A 260.000 mm10.2362 in N/A 2120 kN478000 lbf N/A 3988 kN896000 lbf N/A RY-6 N/A CAD
240RY1668 N/A 240 mm9.4488 in N/A 330.000 mm12.9921 in N/A 220.000 mm8.6614 in N/A 220.000 mm8.6614 in N/A 270.000 mm10.6299 in N/A 1924 kN432000 lbf N/A 4320 kN972000 lbf N/A RY-1 N/A CAD
250RY1681 N/A 250 mm9.8425 in N/A 340.000 mm13.3858 in N/A 230.000 mm9.0551 in N/A 230.000 mm9.0551 in N/A 276.000 mm10.8661 in N/A 1952 kN438800 lbf N/A 4521 kN1016000 lbf N/A RY-1 N/A CAD
260RYL1744 N/A 260 mm10.2362 in N/A 370.000 mm14.5669 in N/A 220.000 mm8.6614 in N/A 220.000 mm8.6614 in N/A 292.000 mm11.4961 in N/A 2580 kN582000 lbf N/A 5040 kN1132000 lbf N/A RY-6 N/A CAD
260RY1763 N/A 260 mm10.2362 in N/A 380.000 mm14.9606 in N/A 280.000 mm11.0236 in N/A 280.000 mm11.0236 in N/A 294.000 mm11.5748 in N/A 3240 kN728000 lbf N/A 6280 kN1412000 lbf N/A RY-2 N/A CAD
280RYL1783 N/A 280 mm11.0236 in N/A 390.000 mm15.3543 in N/A 220.000 mm8.6614 in N/A 220.000 mm8.6614 in N/A 312.000 mm12.2835 in N/A 2620 kN590000 lbf N/A 5200 kN1176000 lbf N/A RY-6 N/A CAD
280RYL1782 N/A 280 mm11.0236 in N/A 390.000 mm15.3543 in N/A 275.000 mm10.8268 in N/A 275.000 mm10.8268 in N/A 308.000 mm12.1260 in N/A 3049 kN685500 lbf N/A 7020 kN1578000 lbf N/A RY-3 N/A CAD
300RX1846 N/A 300 mm11.811 in N/A 420.000 mm16.5354 in N/A 300.000 mm11.8110 in N/A 300.000 mm11.8110 in N/A 332.000 mm13.0709 in N/A 4140 kN932000 lbf N/A 8720 kN1960000 lbf N/A RX-1 N/A CAD
300RXL1845 N/A 300 mm11.811 in N/A 420.000 mm16.5354 in N/A 300.000 mm11.8110 in N/A 300.000 mm11.8110 in N/A 332.000 mm13.0709 in N/A 4080 kN918000 lbf N/A 8360 kN1880000 lbf N/A RX-2 N/A CAD
300RY2002 N/A 300 mm11.811 in N/A 500.000 mm19.6850 in N/A 360.000 mm14.1732 in N/A 360.000 mm14.1732 in N/A 354.250 mm13.9469 in N/A 6200 kN1392000 lbf N/A 10160 kN2288000 lbf N/A RY-2 N/A CAD
330RX1922 N/A 330.000 mm12.9921 in N/A 460.000 mm18.1102 in N/A 340.000 mm13.3858 in N/A 340.000 mm13.3858 in N/A 365.000 mm14.3701 in N/A 4980 kN1120000 lbf N/A 10840 kN2440000 lbf N/A RX-1 N/A CAD
340RX1965A N/A 340.000 mm13.3858 in N/A 480.000 mm18.8976 in N/A 310.000 mm12.2047 in N/A 310.000 mm12.2047 in N/A 378.000 mm14.8819 in N/A 4660 kN1048000 lbf N/A 9640 kN2164000 lbf N/A RX-5 N/A CAD
1 - 25 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4