3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Ideal choice where the shaft is not practical to use as inner raceway.
  • Designed to meet established inch tolerances.
  • Maximum shaft fillet radius cannot exceed inner-ring bore chamfer as shown.
  • Optional centralized lubrication groove (bore) or through hole available – specify when ordering.
  • Designed to be axially clamped against shoulder for loose transition fit on shaft.
  • After mounting, for tight transition fit (keeping inner ring from rotating relative to shaft), inner-ring O.D. must not exceed raceway diameter on matching bearing.
  • After mounting, if O.D. of inner ring exceeds the required raceway diameter for matching bearing, ring should be ground to proper diameter while mounted on shaft.
  • Unmarked end of inner ring to be assembled against the shaft shoulder to ensure clearing the maximum allowable shaft fillet as indicated in tables shown.
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Diameter (in)

Timken Part Number

Shaft Diameter

Dimension D

Dimension F

Dimension B

Max. Loose Transition Fit S

CAD

IR-506032 N/A 3.125 in N/A 3.125 in79.375 mm N/A 3.750 in95.25 mm N/A 2.000 in50.80 mm N/A 79.365 mm3.1246 in N/A CAD
IR-526032 N/A 3.250 in N/A 3.250 in82.550 mm N/A 3.750 in95.25 mm N/A 2.000 in50.80 mm N/A 82.537 mm3.2495 in N/A CAD
IR-526432 N/A 3.250 in N/A 3.250 in82.550 mm N/A 4.000 in101.60 mm N/A 2.000 in50.80 mm N/A 82.537 mm3.2495 in N/A CAD
IR-546432 N/A 3.375 in N/A 3.375 in85.725 mm N/A 4.000 in101.60 mm N/A 2.000 in50.80 mm N/A 85.712 mm3.3745 in N/A CAD
IR-566432 N/A 3.500 in N/A 3.500 in88.9 mm N/A 4.000 in101.60 mm N/A 2.000 in50.80 mm N/A 88.887 mm3.4995 in N/A CAD
IR-566832 N/A 3.500 in N/A 3.500 in88.9 mm N/A 4.250 in107.95 mm N/A 2.000 in50.80 mm N/A 88.887 mm3.4995 in N/A CAD
IR-606832 N/A 3.750 in N/A 3.750 in95.250 mm N/A 4.250 in107.95 mm N/A 2.000 in50.80 mm N/A 95.237 mm3.7495 in N/A CAD
IR-607236 N/A 3.750 in N/A 3.750 in95.250 mm N/A 4.500 in114.30 mm N/A 2.250 in57.15 mm N/A 95.237 mm3.7495 in N/A CAD
IR-607240 N/A 3.750 in N/A 3.750 in95.250 mm N/A 4.500 in114.30 mm N/A 2.500 in63.50 mm N/A 95.237 mm3.7495 in N/A CAD
IR-648036 N/A 4.000 in N/A 4 in101.6 mm N/A 5.000 in127 mm N/A 2.250 in57.15 mm N/A 101.587 mm3.9995 in N/A CAD
IR-648040 N/A 4.000 in N/A 4 in101.6 mm N/A 5.000 in127 mm N/A 2.500 in63.50 mm N/A 101.587 mm3.9995 in N/A CAD
IR-688036 N/A 4.250 in N/A 4.25 in107.950 mm N/A 5.000 in127 mm N/A 2.250 in57.15 mm N/A 107.937 mm4.2495 in N/A CAD
IR-728840 N/A 4.500 in N/A 4.500 in114.3 mm N/A 5.500 in139.7 mm N/A 2.500 in63.50 mm N/A 114.287 mm4.4995 in N/A CAD
IR-728848 N/A 4.500 in N/A 4.500 in114.3 mm N/A 5.500 in139.7 mm N/A 3.000 in76.20 mm N/A 114.287 mm4.4995 in N/A CAD
IR-769248 N/A 4.750 in N/A 4.75 in120.650 mm N/A 5.750 in146.05 mm N/A 3.000 in76.20 mm N/A 120.635 mm4.7494 in N/A CAD
IR-809640 N/A 5.000 in N/A 5.00 in127.0 mm N/A 6.000 in152.40 mm N/A 2.500 in63.50 mm N/A 126.985 mm4.9994 in N/A CAD
IR-809648 N/A 5.000 in N/A 5.00 in127.0 mm N/A 6.000 in152.40 mm N/A 3.000 in76.20 mm N/A 126.985 mm4.9994 in N/A CAD
IR-8810440 N/A 5.500 in N/A 5.50 in139.7 mm N/A 6.500 in165.10 mm N/A 2.500 in63.50 mm N/A 139.685 mm5.4994 in N/A CAD
IR-8810448 N/A 5.500 in N/A 5.50 in139.7 mm N/A 6.500 in165.10 mm N/A 3.000 in76.20 mm N/A 139.685 mm5.4994 in N/A CAD
IR-9611648 N/A 6.000 in N/A 6.0 in152.4 mm N/A 7.250 in184.15 mm N/A 3.000 in76.20 mm N/A 152.385 mm5.9994 in N/A CAD
IR-10412448 N/A 6.500 in N/A 6.500 in165.100 mm N/A 7.75 in196.85 mm N/A 3.000 in76.20 mm N/A 165.085 mm6.4994 in N/A CAD
IR-11213248 N/A 7.000 in N/A 7.0 in177.800 mm N/A 8.250 in209.55 mm N/A 3.000 in76.20 mm N/A 177.785 mm6.9994 in N/A CAD
IR-12014048 N/A 7.500 in N/A 7.500 in190.500 mm N/A 8.75 in222.25 mm N/A 3.000 in76.20 mm N/A 190.485 mm7.4994 in N/A CAD
IR-12814848 N/A 8.000 in N/A 8.0 in203.200 mm N/A 9.250 in234.95 mm N/A 3.000 in76.20 mm N/A 203.185 mm7.9994 in N/A CAD
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1