- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Universal JointsUniversal Joints
- D Type Universal JointsD Type Universal Joints
- D Type with Keyway - Inch (Imperial) BoresD Type with Keyway - Inch (Imperial) Bores
- View Items
D Type with Keyway - Inch (Imperial) Bores
D Type with Keyway - Inch (Imperial) Bores
D Type Universal Joints
D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, at 90 = at 90 degrees.
1 2
Item Number |
Description |
Material |
Bore A & B |
Keyway A & B (W x D) |
Set Screw Size |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
68514476566 | Description N/A D8B UJNT 1/2 KWX5/8*KW 2SS BE | Material N/A Steel | Bore A & B N/A 1/2 & 5/8 in | Keyway A & B (W x D) N/A 1/8 x 1/16 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in | CAD N/A |
68514449771 | Description N/A D13B UJNT 1-7/16 KW&SS BE | Material N/A Steel | Bore A & B N/A 1-7/16 in | Keyway A & B (W x D) N/A 3/8 x 3/16 in | Set Screw Size N/A 3/8-16 | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Bore Depth (Dimension C) N/A 2.000 in | Static Breaking Torque N/A 33120.00 in-lb | Main Pin Height (Dimension E) N/A 3.5 in | CAD N/A |
1 2