Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
68514431161 | Description N/A D4B UJNT SS 3/8X3/8 N/KW NSS | Bore A & B N/A 0.380 in | Material N/A 303 Stainless Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 0.750 in | Overall Length N/A 2.680 in | Bore Depth (Dimension C) N/A 0.880 in | Static Breaking Torque N/A 512.00 in-lb | Main Pin Height (Dimension E) N/A 1.34 in |
CAD
N/A ![]() |
68514431166 | Description N/A D6B UJNT SS 1/2X1/2 N/KW NSS | Bore A & B N/A 1/2 in | Material N/A 303 Stainless Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1040.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A ![]() |
68514431170 | Description N/A D8B UJNT SS 5/8X5/8 N/KW NSS | Bore A & B N/A 0.620 in | Material N/A 303 Stainless Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 3480.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A ![]() |
68514431174 | Description N/A D10B UJNT SS 3/4X3/4 NKW NSS | Bore A & B N/A 3/4 in | Material N/A 303 Stainless Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 5280.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A ![]() |
68514431183 | Description N/A D12B UJNT SS 1"X1" N/KW N/SS | Bore A & B N/A 1 in | Material N/A 303 Stainless Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 10400.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in | CAD N/A |