Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

26 - 50 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size d (in)

Bore Size d (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Outside Ring Width B (in)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
N/A 3.15 in8 mm N/A 8.661 in22 mm N/A 2.756 in7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 39000 rpm N/A CAD
N/A 3.15 in8 mm N/A 8.661 in22 mm N/A 2.756 in7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 39000 rpm N/A CAD
N/A 3 3/4 in9.525 mm N/A 8.75 in22.225 mm N/A 2.812 in7.142 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2830 N N/A 1130 N N/A N/A N/A CAD
N/A 3 3/4 in9.525 mm N/A 8.75 in22.225 mm N/A 2.812 in7.142 mm N/A Shields N/A Standard Food Safe Grease N/A 2830 N N/A 1130 N N/A N/A N/A CAD
N/A 5.906 in15 mm N/A 11.024 in28 mm N/A 2.756 in7 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A CAD
N/A 5.906 in15 mm N/A 11.024 in28 mm N/A 2.756 in7 mm N/A Open N/A Food Grade Solid Lube N/A 3670 N N/A 1810 N N/A N/A N/A CAD
N/A 5.906 in15 mm N/A 11.024 in28 mm N/A 2.756 in7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A CAD
N/A 5.906 in15 mm N/A 11.024 in28 mm N/A 2.756 in7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A CAD
N/A 5.906 in15 mm N/A 11.024 in28 mm N/A 2.756 in7 mm N/A Shields N/A Standard Food Safe Grease N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A CAD
N/A 5.906 in15 mm N/A 11.024 in28 mm N/A 2.756 in7 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3670 N N/A 1810 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3890 N N/A 1570 N N/A 26000 rpm N/A 38000 rpm N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Open N/A Food Grade Solid Lube N/A 3890 N N/A 1570 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A 38000 rpm N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A 38000 rpm N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Shields N/A Standard Food Safe Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A 38000 rpm N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3890 N N/A 1570 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 3890 N N/A 1570 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Open N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Shields N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 4350 N N/A 1910 N N/A 22000 rpm N/A 32000 rpm N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Open N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A N/A N/A CAD
26 - 50 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »