Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6001H-2RS/VSL609 | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 11.024 in28 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6000H | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 10.236 in26 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm | CAD N/A |
6000H/FVSL613 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 10.236 in26 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6000H-2RS | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 10.236 in26 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm | CAD N/A |
6000H-2RS/F | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 10.236 in26 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm | CAD N/A |
6000H-ZZ/F | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 10.236 in26 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm | CAD N/A |
6000H-2RS/FVSL613 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 10.236 in26 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6000H-2RS/VSL609 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 10.236 in26 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
R10H-2RS/F | Bore Size d N/A 6.25 in15.875 mm | Outside Diameter D N/A 13.75 in34.925 mm | Outside Ring Width B N/A 3.438 in8.733 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
R10H-ZZ/F | Bore Size d N/A 6.25 in15.875 mm | Outside Diameter D N/A 13.75 in34.925 mm | Outside Ring Width B N/A 3.438 in8.733 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6200H | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 11.811 in30 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A 32000 rpm | CAD N/A |
6200H/FVSL613 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 11.811 in30 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6200H-2RS | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 11.811 in30 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A 32000 rpm | CAD N/A |
6200H-2RS/F | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 11.811 in30 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A 32000 rpm | CAD N/A |
6200H-ZZ/F | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 11.811 in30 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A 32000 rpm | CAD N/A |
6200H-2RS/FVSL613 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 11.811 in30 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6200H-2RS/VSL609 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 11.811 in30 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6002H | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6002H/FVSL613 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6002H-2RS | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6002H-2RS/F | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6002H-ZZ/F | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6002H-2RS/FVSL613 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6004C3 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6002H-2RS/VSL609 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |