Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6002H/FVSL613 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6002H-2RS | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6002H-2RS/F | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6002H-ZZ/F | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6002H-2RS/FVSL613 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6202H | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 4.331 in11 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6202H/FVSL613 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 4.331 in11 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6202H-2RS | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 4.331 in11 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6202H-2RS/F | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 4.331 in11 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6202H-ZZ/F | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 4.331 in11 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6202H-2RS/FVSL613 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 4.331 in11 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6302H | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 16.535 in42 mm | Outside Ring Width B N/A 5.118 in13 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A 16000 rpm | Oil Reference Speed N/A 24000 rpm | CAD N/A |
6302H/FVSL613 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 16.535 in42 mm | Outside Ring Width B N/A 5.118 in13 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6302H-2RS | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 16.535 in42 mm | Outside Ring Width B N/A 5.118 in13 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A 16000 rpm | Oil Reference Speed N/A 24000 rpm | CAD N/A |
6302H-2RS/F | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 16.535 in42 mm | Outside Ring Width B N/A 5.118 in13 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A 16000 rpm | Oil Reference Speed N/A 24000 rpm | CAD N/A |
6302H-ZZ/F | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 16.535 in42 mm | Outside Ring Width B N/A 5.118 in13 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A 16000 rpm | Oil Reference Speed N/A 24000 rpm | CAD N/A |
6302H-2RS/FVSL613 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 16.535 in42 mm | Outside Ring Width B N/A 5.118 in13 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
61902H | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 11.024 in28 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Oil Reference Speed N/A 29000 rpm | CAD N/A |
61902H/FVSL613 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 11.024 in28 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
61902H-2RS | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 11.024 in28 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Oil Reference Speed N/A 29000 rpm | CAD N/A |
61902H-2RS/F | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 11.024 in28 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Oil Reference Speed N/A 29000 rpm | CAD N/A |
61902H-ZZ/F | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 11.024 in28 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Oil Reference Speed N/A 29000 rpm | CAD N/A |
61902H-2RS/FVSL613 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 11.024 in28 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6004C3 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6002H-2RS/VSL609 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |