Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

26 - 50 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size d (in)

Bore Size d (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Outside Ring Width B (in)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
N/A 5.906 in15 mm N/A 13.78 in35 mm N/A 4.331 in11 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 6490 N N/A 2980 N N/A N/A N/A CAD
N/A 5.906 in15 mm N/A 16.535 in42 mm N/A 5.118 in13 mm N/A Open N/A Food Grade Solid Lube N/A 9690 N N/A 4590 N N/A N/A N/A CAD
N/A 5.906 in15 mm N/A 16.535 in42 mm N/A 5.118 in13 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 9690 N N/A 4590 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 13.78 in35 mm N/A 3.937 in10 mm N/A Open N/A Food Grade Solid Lube N/A 5100 N N/A 2610 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 13.78 in35 mm N/A 3.937 in10 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5100 N N/A 2610 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 15.748 in40 mm N/A 4.724 in12 mm N/A Open N/A Food Grade Solid Lube N/A 8130 N N/A 3830 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 15.748 in40 mm N/A 4.724 in12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8130 N N/A 3830 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 18.504 in47 mm N/A 5.512 in14 mm N/A Open N/A Food Grade Solid Lube N/A 11560 N N/A 5610 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 18.504 in47 mm N/A 5.512 in14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11560 N N/A 5610 N N/A N/A N/A CAD
N/A 7.874 in20 mm N/A 16.535 in42 mm N/A 4.724 in12 mm N/A Open N/A Food Grade Solid Lube N/A 7980 N N/A 4050 N N/A N/A N/A CAD
N/A 7.874 in20 mm N/A 16.535 in42 mm N/A 4.724 in12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 7980 N N/A 4050 N N/A N/A N/A CAD
N/A 7.874 in20 mm N/A 18.504 in47 mm N/A 5.512 in14 mm N/A Open N/A Food Grade Solid Lube N/A 10900 N N/A 5320 N N/A N/A N/A CAD
N/A 7.874 in20 mm N/A 18.504 in47 mm N/A 5.512 in14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 10900 N N/A 5320 N N/A N/A N/A CAD
N/A 7.874 in20 mm N/A 20.472 in52 mm N/A 5.906 in15 mm N/A Open N/A Food Grade Solid Lube N/A 13520 N N/A 6630 N N/A N/A N/A CAD
N/A 7.874 in20 mm N/A 20.472 in52 mm N/A 5.906 in15 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 13520 N N/A 6630 N N/A N/A N/A CAD
N/A 9.843 in25 mm N/A 18.504 in47 mm N/A 4.724 in12 mm N/A Open N/A Food Grade Solid Lube N/A 8550 N N/A 4680 N N/A N/A N/A CAD
N/A 9.843 in25 mm N/A 18.504 in47 mm N/A 4.724 in12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8550 N N/A 4680 N N/A N/A N/A CAD
N/A 9.843 in25 mm N/A 20.472 in52 mm N/A 5.906 in15 mm N/A Open N/A Food Grade Solid Lube N/A 11900 N N/A 6300 N N/A N/A N/A CAD
N/A 9.843 in25 mm N/A 20.472 in52 mm N/A 5.906 in15 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11900 N N/A 6300 N N/A N/A N/A CAD
N/A 9.843 in25 mm N/A 24.409 in62 mm N/A 6.693 in17 mm N/A Open N/A Food Grade Solid Lube N/A 17510 N N/A 9520 N N/A N/A N/A CAD
N/A 9.843 in25 mm N/A 24.409 in62 mm N/A 6.693 in17 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 17510 N N/A 9520 N N/A N/A N/A CAD
N/A 11.811 in30 mm N/A 21.654 in55 mm N/A 5.118 in13 mm N/A Open N/A Food Grade Solid Lube N/A 11200 N N/A 6620 N N/A N/A N/A CAD
N/A 11.811 in30 mm N/A 21.654 in55 mm N/A 5.118 in13 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11200 N N/A 6620 N N/A N/A N/A CAD
N/A 11.811 in30 mm N/A 24.409 in62 mm N/A 6.299 in16 mm N/A Open N/A Food Grade Solid Lube N/A 16500 N N/A 9070 N N/A N/A N/A CAD
N/A 11.811 in30 mm N/A 24.409 in62 mm N/A 6.299 in16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 16500 N N/A 9070 N N/A N/A N/A CAD
26 - 50 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »