Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

276 - 276 of 276 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
N/A 12.7 mm N/A 28.575 mm N/A 7.938 mm N/A Shields N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A N/A N/A CAD
276 - 276 of 276 | Results Per Page | View | Unit of Measure
« 11 12