Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

226 - 250 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size d (in)

Bore Size d (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Outside Ring Width B (in)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
N/A 13.78 in35 mm N/A 28.346 in72 mm N/A 6.693 in17 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 21800 N N/A 12300 N N/A N/A N/A CAD
N/A 11.811 in30 mm N/A 28.346 in72 mm N/A 7.48 in19 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 22610 N N/A 12750 N N/A 10000 rpm N/A 15000 rpm N/A CAD
N/A 11.811 in30 mm N/A 28.346 in72 mm N/A 7.48 in19 mm N/A Open N/A Food Grade Solid Lube N/A 22610 N N/A 12750 N N/A N/A N/A CAD
N/A 11.811 in30 mm N/A 28.346 in72 mm N/A 7.48 in19 mm N/A Contact Seals N/A Standard Industrial Grease N/A 22610 N N/A 12750 N N/A 10000 rpm N/A 15000 rpm N/A CAD
N/A 11.811 in30 mm N/A 28.346 in72 mm N/A 7.48 in19 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 22610 N N/A 12750 N N/A 10000 rpm N/A 15000 rpm N/A CAD
N/A 11.811 in30 mm N/A 28.346 in72 mm N/A 7.48 in19 mm N/A Shields N/A Standard Food Safe Grease N/A 22610 N N/A 12750 N N/A 10000 rpm N/A 15000 rpm N/A CAD
N/A 11.811 in30 mm N/A 28.346 in72 mm N/A 7.48 in19 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 22610 N N/A 12750 N N/A N/A N/A CAD
N/A 11.811 in30 mm N/A 28.346 in72 mm N/A 7.48 in19 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 22610 N N/A 12750 N N/A N/A N/A CAD
N/A 17.717 in45 mm N/A 29.528 in75 mm N/A 6.299 in16 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 17800 N N/A 12100 N N/A 9100 rpm N/A 13000 rpm N/A CAD
N/A 17.717 in45 mm N/A 29.528 in75 mm N/A 6.299 in16 mm N/A Open N/A Food Grade Solid Lube N/A 17800 N N/A 12100 N N/A N/A N/A CAD
N/A 17.717 in45 mm N/A 29.528 in75 mm N/A 6.299 in16 mm N/A Contact Seals N/A Standard Industrial Grease N/A 17800 N N/A 12100 N N/A 9100 rpm N/A 13000 rpm N/A CAD
N/A 17.717 in45 mm N/A 29.528 in75 mm N/A 6.299 in16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 17800 N N/A 12100 N N/A 9100 rpm N/A 13000 rpm N/A CAD
N/A 17.717 in45 mm N/A 29.528 in75 mm N/A 6.299 in16 mm N/A Shields N/A Standard Food Safe Grease N/A 17800 N N/A 12100 N N/A 9100 rpm N/A 13000 rpm N/A CAD
N/A 17.717 in45 mm N/A 29.528 in75 mm N/A 6.299 in16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 17800 N N/A 12100 N N/A N/A N/A CAD
N/A 17.717 in45 mm N/A 29.528 in75 mm N/A 6.299 in16 mm N/A Open N/A N/A 17800 N N/A 12100 N N/A 9100 rpm N/A 13000 rpm N/A CAD
N/A 17.717 in45 mm N/A 29.528 in75 mm N/A 6.299 in16 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 17800 N N/A 12100 N N/A N/A N/A CAD
N/A 19.685 in50 mm N/A 31.496 in80 mm N/A 6.299 in16 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 18500 N N/A 13300 N N/A 8300 rpm N/A 12000 rpm N/A CAD
N/A 19.685 in50 mm N/A 31.496 in80 mm N/A 6.299 in16 mm N/A Open N/A Food Grade Solid Lube N/A 18500 N N/A 13300 N N/A N/A N/A CAD
N/A 19.685 in50 mm N/A 31.496 in80 mm N/A 6.299 in16 mm N/A Contact Seals N/A Standard Industrial Grease N/A 18500 N N/A 13300 N N/A 8300 rpm N/A 12000 rpm N/A CAD
N/A 19.685 in50 mm N/A 31.496 in80 mm N/A 6.299 in16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 18500 N N/A 13300 N N/A 8300 rpm N/A 12000 rpm N/A CAD
N/A 19.685 in50 mm N/A 31.496 in80 mm N/A 6.299 in16 mm N/A Shields N/A Standard Food Safe Grease N/A 18500 N N/A 13300 N N/A 8300 rpm N/A 12000 rpm N/A CAD
N/A 19.685 in50 mm N/A 31.496 in80 mm N/A 6.299 in16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 18500 N N/A 13300 N N/A N/A N/A CAD
N/A 19.685 in50 mm N/A 31.496 in80 mm N/A 6.299 in16 mm N/A Open N/A N/A 18500 N N/A 13300 N N/A 8300 rpm N/A 12000 rpm N/A CAD
N/A 19.685 in50 mm N/A 31.496 in80 mm N/A 6.299 in16 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 18500 N N/A 13300 N N/A N/A N/A CAD
N/A 13.78 in35 mm N/A 31.496 in80 mm N/A 8.268 in21 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 28390 N N/A 16320 N N/A 9300 rpm N/A 13000 rpm N/A CAD
226 - 250 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »