Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6202H-2RS/VSL609 | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6302H-2RS/VSL609 | Bore Size d N/A 15 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 13 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6003H-2RS/VSL609 | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6203H-2RS/VSL609 | Bore Size d N/A 17 mm | Outside Diameter D N/A 40 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6303H-2RS/VSL609 | Bore Size d N/A 17 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 11560 N | C0r - Static Load Rating N/A 5610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6004H-2RS/VSL609 | Bore Size d N/A 20 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 7980 N | C0r - Static Load Rating N/A 4050 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6204H/VSL609 | Bore Size d N/A 20 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 14 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6204H-2RS/VSL609 | Bore Size d N/A 20 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6304H-2RS/VSL609 | Bore Size d N/A 20 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 13520 N | C0r - Static Load Rating N/A 6630 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6005H-2RS/VSL609 | Bore Size d N/A 25 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6205H/VSL609 | Bore Size d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 15 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6205H-2RS/VSL609 | Bore Size d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6305H-2RS/VSL609 | Bore Size d N/A 25 mm | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 17510 N | C0r - Static Load Rating N/A 9520 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6006H-2RS/VSL609 | Bore Size d N/A 30 mm | Outside Diameter D N/A 55 mm | Outside Ring Width B N/A 13 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 11200 N | C0r - Static Load Rating N/A 6620 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6206H/VSL609 | Bore Size d N/A 30 mm | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6206H-2RS/VSL609 | Bore Size d N/A 30 mm | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6306H-2RS/VSL609 | Bore Size d N/A 30 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 19 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 22610 N | C0r - Static Load Rating N/A 12750 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6007H-2RS/VSL609 | Bore Size d N/A 35 mm | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 13600 N | C0r - Static Load Rating N/A 8240 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6207H-2RS/VSL609 | Bore Size d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6008H-2RS/VSL609 | Bore Size d N/A 40 mm | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6208H-2RS/VSL609 | Bore Size d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6009H-2RS/VSL609 | Bore Size d N/A 45 mm | Outside Diameter D N/A 75 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6209H-2RS/VSL609 | Bore Size d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 27800 N | C0r - Static Load Rating N/A 16400 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6010H-2RS/VSL609 | Bore Size d N/A 50 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6210H-2RS/VSL609 | Bore Size d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 29800 N | C0r - Static Load Rating N/A 18600 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |