Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6005-ZZC3 | Bore Size d N/A 20 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 12 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 7980 N | C0r - Static Load Rating N/A 4050 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6005C3 | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6004C3 | Bore Size d N/A 15 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 9 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6003C3 | Bore Size d N/A 12 mm | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 8 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A 23000 rpm | Oil Reference Speed N/A 33000 rpm | CAD N/A |
603H | Bore Size d N/A 3 mm | Outside Diameter D N/A 9 mm | Outside Ring Width B N/A 3 mm | Features N/A Open | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 486 N | C0r - Static Load Rating N/A 150 N | Grease Reference Speed N/A 66000 rpm | Oil Reference Speed N/A 78000 rpm | CAD N/A |
636H | Bore Size d N/A 6 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 7 mm | Features N/A Open | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Oil Reference Speed N/A 39000 rpm | CAD N/A |
6204H/VSL609 | Bore Size d N/A 20 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 14 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6205H/VSL609 | Bore Size d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 15 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6206H/VSL609 | Bore Size d N/A 30 mm | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
R4H-ZZ/F | Bore Size d N/A 6.35 mm | Outside Diameter D N/A 15.875 mm | Outside Ring Width B N/A 4.978 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 1260 N | C0r - Static Load Rating N/A 490 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
R6H-ZZ/F | Bore Size d N/A 9.525 mm | Outside Diameter D N/A 22.225 mm | Outside Ring Width B N/A 7.142 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2830 N | C0r - Static Load Rating N/A 1130 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
R8H-ZZ/F | Bore Size d N/A 12.7 mm | Outside Diameter D N/A 28.575 mm | Outside Ring Width B N/A 7.938 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
R10H-ZZ/F | Bore Size d N/A 15.875 mm | Outside Diameter D N/A 34.925 mm | Outside Ring Width B N/A 8.733 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
R12H-ZZ/F | Bore Size d N/A 19.05 mm | Outside Diameter D N/A 41.275 mm | Outside Ring Width B N/A 11.113 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 7980 N | C0r - Static Load Rating N/A 4050 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6000H-ZZ/F | Bore Size d N/A 10 mm | Outside Diameter D N/A 26 mm | Outside Ring Width B N/A 8 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm | CAD N/A |
6200H-ZZ/F | Bore Size d N/A 10 mm | Outside Diameter D N/A 30 mm | Outside Ring Width B N/A 9 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A 32000 rpm | CAD N/A |
6300H-ZZ/F | Bore Size d N/A 10 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 6890 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 29000 rpm | CAD N/A |
6001H-ZZ/F | Bore Size d N/A 12 mm | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 8 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A 23000 rpm | Oil Reference Speed N/A 33000 rpm | CAD N/A |
6201H-ZZ/F | Bore Size d N/A 12 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 10 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5780 N | C0r - Static Load Rating N/A 2440 N | Grease Reference Speed N/A 21000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6301H-ZZ/F | Bore Size d N/A 12 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm | CAD N/A |
6002H-ZZ/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 9 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6202H-ZZ/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6302H-ZZ/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 13 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A 16000 rpm | Oil Reference Speed N/A 24000 rpm | CAD N/A |
6003H-ZZ/F | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6203H-ZZ/F | Bore Size d N/A 17 mm | Outside Diameter D N/A 40 mm | Outside Ring Width B N/A 12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |