Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6203H-2RS/F | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6203H-2RS/FVSL613 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6203H-2RS/VSL609 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6203H-ZZ/F | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6204H | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6204H/FVSL613 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6204H/VSL609 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6204H-2RS | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6204H-2RS/F | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6204H-2RS/FVSL613 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6204H-2RS/VSL609 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6204H-ZZ/F | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6205H | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |
6205H/FVSL613 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6205H/VSL609 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6205H-2RS | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |
6205H-2RS/F | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |
6205H-2RS/FVSL613 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6205H-2RS/VSL609 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6205H-ZZ/F | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |
6206H | Bore Size d N/A 11.811 in30 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm | CAD N/A |
6206H/FVSL613 | Bore Size d N/A 11.811 in30 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6206H/VSL609 | Bore Size d N/A 11.811 in30 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6206H-2RS | Bore Size d N/A 11.811 in30 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm | CAD N/A |
6206H-2RS/F | Bore Size d N/A 11.811 in30 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm | CAD N/A |