Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6204H/FVSL613 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6204H-2RS | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6204H-2RS/F | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6204H-ZZ/F | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6204H-2RS/FVSL613 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6204H/VSL609 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6204H-2RS/VSL609 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6304H | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 13520 N | C0r - Static Load Rating N/A 6630 N | Grease Reference Speed N/A 13000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |
6304H/FVSL613 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 13520 N | C0r - Static Load Rating N/A 6630 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6304H-2RS | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 13520 N | C0r - Static Load Rating N/A 6630 N | Grease Reference Speed N/A 13000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |
6304H-2RS/F | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 13520 N | C0r - Static Load Rating N/A 6630 N | Grease Reference Speed N/A 13000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |
6304H-ZZ/F | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 13520 N | C0r - Static Load Rating N/A 6630 N | Grease Reference Speed N/A 13000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |
6304H-2RS/FVSL613 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 13520 N | C0r - Static Load Rating N/A 6630 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6304H-2RS/VSL609 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 13520 N | C0r - Static Load Rating N/A 6630 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6005H | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 21000 rpm | CAD N/A |
6005H/FVSL613 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6005H-2RS | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 21000 rpm | CAD N/A |
6005H-2RS/F | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 21000 rpm | CAD N/A |
6005H-ZZ/F | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 21000 rpm | CAD N/A |
6005H-2RS/FVSL613 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6006-2RSC3 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 21000 rpm | CAD N/A |
6005H-2RS/VSL609 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6205H | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |
6205H/FVSL613 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6205H-2RS | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |