Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Limiting Speed (Grease) |
Limiting Speed (Oil) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
XLS56K2 | d - Bore N/A 3 1/2 in | D - Outer Diameter N/A 5 in127 mm | Bearing Width N/A 0.75 in19.05 mm | C0 - Static Radial Rating N/A 7080 lbf31493 N | Ce - Dynamic Radial Rating N/A 8180 lbf36386 N | Limiting Speed (Grease) N/A 2790 rpm | Limiting Speed (Oil) N/A 3260 rpm | Ball Type N/A STEEL | CAD N/A |
XLS60K2 | d - Bore N/A 3 3/4 in | D - Outer Diameter N/A 5.2500 in133.350 mm | Bearing Width N/A 0.75 in19.05 mm | C0 - Static Radial Rating N/A 7900 lbf35141 N | Ce - Dynamic Radial Rating N/A 8660 lbf38522 N | Limiting Speed (Grease) N/A 2620 rpm | Limiting Speed (Oil) N/A 3060 rpm | Ball Type N/A STEEL | CAD N/A |
XLS64K2 | d - Bore N/A 4 in | D - Outer Diameter N/A 5.624 in142.85 mm | Bearing Width N/A 0.8750 in22.225 mm | C0 - Static Radial Rating N/A 9420 lbf41902 N | Ce - Dynamic Radial Rating N/A 10600 lbf47151 N | Limiting Speed (Grease) N/A 2480 rpm | Limiting Speed (Oil) N/A 2890 rpm | Ball Type N/A STEEL | CAD N/A |
XLS76K2 | d - Bore N/A 4.7500 in | D - Outer Diameter N/A 6.5 in165.1 mm | Bearing Width N/A 0.8750 in22.225 mm | C0 - Static Radial Rating N/A 12800 lbf56937 N | Ce - Dynamic Radial Rating N/A 13700 lbf60941 N | Limiting Speed (Grease) N/A 2110 rpm | Limiting Speed (Oil) N/A 2460 rpm | Ball Type N/A STEEL | CAD N/A |
XLS80K2 | d - Bore N/A 5 in | D - Outer Diameter N/A 6.999 in177.775 mm | Bearing Width N/A 1 in25.4 mm | C0 - Static Radial Rating N/A 15100 lbf67168 N | Ce - Dynamic Radial Rating N/A 16300 lbf72506 N | Limiting Speed (Grease) N/A 1950 rpm | Limiting Speed (Oil) N/A 2280 rpm | Ball Type N/A STEEL | CAD N/A |
90BIC401B2 | d - Bore N/A 9.0000 in | D - Outer Diameter N/A 12 in304.8 mm | Bearing Width N/A 1.5000 in38.1 mm | C0 - Static Radial Rating N/A 39900 lbf177484 N | Ce - Dynamic Radial Rating N/A 37600 lbf167253 N | Limiting Speed (Grease) N/A 1120 rpm | Limiting Speed (Oil) N/A 1310 rpm | Ball Type N/A STEEL | CAD N/A |
95BIC430 B3 | d - Bore N/A 9.5000 in | D - Outer Diameter N/A 12.7500 in323.85 mm | Bearing Width N/A 1.6250 in41.275 mm | C0 - Static Radial Rating N/A 45500 lbf202394 N | Ce - Dynamic Radial Rating N/A 42300 lbf188160 N | Limiting Speed (Grease) N/A 1060 rpm | Limiting Speed (Oil) N/A 1240 rpm | Ball Type N/A STEEL | CAD N/A |
105BIC470B2 | d - Bore N/A 10.5 in | D - Outer Diameter N/A 14 in355.6 mm | Bearing Width N/A 1.7500 in44.45 mm | C0 - Static Radial Rating N/A 57500 lbf255773 N | Ce - Dynamic Radial Rating N/A 50100 lbf222856 N | Limiting Speed (Grease) N/A 960 rpm | Limiting Speed (Oil) N/A 1120 rpm | Ball Type N/A STEEL | CAD N/A |
110BIC479B3 | d - Bore N/A 11.5000 in | D - Outer Diameter N/A 14.5000 in368.275 mm | Bearing Width N/A 1.7500 in44.45 mm | C0 - Static Radial Rating N/A 57400 lbf255328 N | Ce - Dynamic Radial Rating N/A 49700 lbf221077 N | Limiting Speed (Grease) N/A 930 rpm | Limiting Speed (Oil) N/A 1080 rpm | Ball Type N/A STEEL | CAD N/A |
120BIC519B3 | d - Bore N/A 12 in | D - Outer Diameter N/A 16.0000 in406.400 mm | Bearing Width N/A 2.0000 in50.8 mm | C0 - Static Radial Rating N/A 71000 lbf315824 N | Ce - Dynamic Radial Rating N/A 57700 lbf256662 N | Limiting Speed (Grease) N/A 840 rpm | Limiting Speed (Oil) N/A 980 rpm | Ball Type N/A STEEL | CAD N/A |
250BIC804CC824B2 | d - Bore N/A 25.0000 in | D - Outer Diameter N/A 27.0000 in685.800 mm | Bearing Width N/A 1 in25.4 mm | C0 - Static Radial Rating N/A 53400 lbf237535 N | Ce - Dynamic Radial Rating N/A 26700 lbf118768 N | Limiting Speed (Grease) N/A 454 rpm | Limiting Speed (Oil) N/A 530 rpm | Ball Type N/A STEEL | CAD N/A |