Double Concentric Cartridge Block
Double Concentric Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAMC10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Outside Diameter N/A 4.1250 in104.8 mm | Total Width N/A 3.7500 in95.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| QAAMC10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Outside Diameter N/A 4.1250 in104.8 mm | Total Width N/A 3.7500 in95.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| QAAMC10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Outside Diameter N/A 4.1250 in104.8 mm | Total Width N/A 3.7500 in95.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| QAAMC11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 4.0000 in101.600 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAAMC11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 4.0000 in101.600 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAAMC11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 4.0000 in101.600 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAAMC13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Outside Diameter N/A 5 in127 mm | Total Width N/A 4.3 in109.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAAMC13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 4.3 in109.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAAMC13A208S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 4.3 in109.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAAMC13A065S | Bearing Number N/A 22213 | Shaft Size N/A 65 mm | Outside Diameter N/A 5 in127 mm | Total Width N/A 4.3 in109.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAAMC15A211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 4.74 in120.4 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMC15A212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 4.74 in120.4 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMC15A070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 4.74 in120.4 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMC15A215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 4.74 in120.4 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMC15A075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 4.74 in120.4 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMC15A300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 4.74 in120.4 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMC18A080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 5.18 in131.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMC18A303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 5.18 in131.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMC18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 5.18 in131.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMC18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 5.18 in131.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMC18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 5.18 in131.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMC18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 5.18 in131.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMC18A090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 5.18 in131.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMC20A311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.94 in150.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QAAMC20A312S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/4 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.94 in150.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
1 2