Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAF20A315ST | N/A 22220 | N/A 3 15/16 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFL20A315SB | N/A 22220 | N/A 3 15/16 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A315SB | N/A 22220 | N/A 3 15/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A315SEM | N/A 22220 | N/A 3 15/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A315SEO | N/A 22220 | N/A 3 15/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A315SET | N/A 22220 | N/A 3 15/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A315ST | N/A 22220 | N/A 3 15/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A311SB | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A311SC | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A311SEB | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A311SEC | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A311SEM | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A311SEN | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A311SEO | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A311SET | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A311SN | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A311SO | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A311ST | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAF20A400SM | N/A 22220 | N/A 4 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFL20A400SM | N/A 22220 | N/A 4 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A400SM | N/A 22220 | N/A 4 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAF20A400SB | N/A 22220 | N/A 4 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAF20A400ST | N/A 22220 | N/A 4 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A400SET | N/A 22220 | N/A 4 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A400SN | N/A 22220 | N/A 4 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|