Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 302 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
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
QAAPF10A200SB N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.97 in151.6 mm N/A 6.53 in165.9 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAPF10A200SC N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.97 in151.6 mm N/A 6.53 in165.9 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAPF10A200SEB N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.97 in151.6 mm N/A 6.53 in165.9 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAPF10A200SEC N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.97 in151.6 mm N/A 6.53 in165.9 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAPF10A200SEM N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.97 in151.6 mm N/A 6.53 in165.9 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAPF10A200SEN N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.97 in151.6 mm N/A 6.53 in165.9 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAPF10A200SEO N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.97 in151.6 mm N/A 6.53 in165.9 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAPF10A200SET N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.97 in151.6 mm N/A 6.53 in165.9 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAPF10A200SN N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.97 in151.6 mm N/A 6.53 in165.9 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAPF10A200SO N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.97 in151.6 mm N/A 6.53 in165.9 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAPF10A200ST N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.97 in151.6 mm N/A 6.53 in165.9 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAPF11A055SM N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A055SB N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A055SC N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A055SEB N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A055SEC N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A055SEM N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A055SEN N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A055SEO N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A055SET N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A055SN N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A055SO N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A055ST N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A203SM N/A 22211 N/A 2 3/16 in N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAPF11A203SB N/A 22211 N/A 2 3/16 in N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
26 - 50 of 302 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »