Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| QAAPMD15A300SN | N/A 22215 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPMD15A300SO | N/A 22215 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPMD15A300ST | N/A 22215 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAP18A080SM | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPL18A080SM | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAASN18A080SM | N/A 22218 | N/A 80 mm | N/A 3.94 in100 mm | N/A 10.98 in279 mm | N/A 11.5 in292 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080SM | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPL18A080SC | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPL18A080SEC | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080SB | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080SC | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080SEB | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080SEC | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080SEM | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080SEN | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080SEO | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080SET | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080SN | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080SO | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080ST | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAP18A303SM | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPL18A303SM | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAASN18A303SM | N/A 22218 | N/A 3 3/16 in | N/A 3.94 in100 mm | N/A 10.98 in279 mm | N/A 11.5 in292 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A303SM | N/A 22218 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAP18A303SET | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|