Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| QAASN22A408SB | N/A 22222 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN22A408SEM | N/A 22222 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN22A408SEO | N/A 22222 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN22A408SET | N/A 22222 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN22A408SO | N/A 22222 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN22A408ST | N/A 22222 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN26A125SB | N/A 22226 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A125SEM | N/A 22226 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A125SEO | N/A 22226 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A125SET | N/A 22226 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A125SO | N/A 22226 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A125ST | N/A 22226 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A130SEM | N/A 22226 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A130SEO | N/A 22226 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A130SET | N/A 22226 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A130SO | N/A 22226 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A130ST | N/A 22226 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A415SEM | N/A 22226 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A415SEO | N/A 22226 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A415SET | N/A 22226 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A415SO | N/A 22226 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A415ST | N/A 22226 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A500SB | N/A 22226 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A500SEM | N/A 22226 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A500SEO | N/A 22226 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|