Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
301 - 350 of 497 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH038K700S N/A 23138 N/A 7.0000 in N/A 6.69 in169.9 mm N/A 17.38 in441.5 mm N/A 19.25 in488.9 mm N/A 3.75 in95.2 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAA30SN38K700S N/A 23138 N/A 7.0000 in N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAA31SN38K700S N/A 23138 N/A 7.0000 in N/A 7.48 in190 mm N/A 18.11 in460 mm N/A 19.69 in500 mm N/A 4.72 in120 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
DAAPF38K700S N/A 23138 N/A 7.0000 in N/A 7.5 in190.5 mm N/A 20.88 in530.2 mm N/A 23.63 in600.1 mm N/A 4.63 in117.5 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH40K180S N/A 23140 N/A 180 mm N/A 8.25 in209.6 mm N/A 22.5 in573.1 mm N/A 25 in635 mm N/A 5 in127 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH40DK180S N/A 23140 N/A 180 mm N/A 8.25 in209.5 mm N/A 23 in584.2 mm N/A 25 in635 mm N/A 6.75 in171.5 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH640K180S N/A 23140 N/A 180 mm N/A 9.88 in250.8 mm N/A 26.25 in666.8 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH640DK180S N/A 23140 N/A 180 mm N/A 9.88 in250.8 mm N/A 26.63 in676.3 mm N/A 29.25 in743 mm N/A 7.63 in193.7 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH040K180S N/A 23140 N/A 180 mm N/A 7.06 in179.3 mm N/A 19.38 in492.3 mm N/A 21.63 in549.4 mm N/A 4.25 in107 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA30SN40K180S N/A 23140 N/A 180 mm N/A 7.48 in190 mm N/A 18.11 in460 mm N/A 19.69 in500 mm N/A 4.72 in120 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA31SN40K180S N/A 23140 N/A 180 mm N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH40K702S N/A 23140 N/A 7 1/8 in N/A 8.25 in209.6 mm N/A 22.5 in573.1 mm N/A 25 in635 mm N/A 5 in127 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH40DK702S N/A 23140 N/A 7 1/8 in N/A 8.25 in209.5 mm N/A 23 in584.2 mm N/A 25 in635 mm N/A 6.75 in171.5 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH640K702S N/A 23140 N/A 7 1/8 in N/A 9.88 in250.8 mm N/A 26.25 in666.8 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH640DK702S N/A 23140 N/A 7 1/8 in N/A 9.88 in250.8 mm N/A 26.63 in676.3 mm N/A 29.25 in743 mm N/A 7.63 in193.7 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH040K702S N/A 23140 N/A 7 1/8 in N/A 7.06 in179.3 mm N/A 19.38 in492.3 mm N/A 21.63 in549.4 mm N/A 4.25 in107 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA30SN40K702S N/A 23140 N/A 7 1/8 in N/A 7.48 in190 mm N/A 18.11 in460 mm N/A 19.69 in500 mm N/A 4.72 in120 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA31SN40K702S N/A 23140 N/A 7 1/8 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH40K703S N/A 23140 N/A 7 3/16 in N/A 8.25 in209.6 mm N/A 22.5 in573.1 mm N/A 25 in635 mm N/A 5 in127 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH40DK703S N/A 23140 N/A 7 3/16 in N/A 8.25 in209.5 mm N/A 23 in584.2 mm N/A 25 in635 mm N/A 6.75 in171.5 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH640K703S N/A 23140 N/A 7 3/16 in N/A 9.88 in250.8 mm N/A 26.25 in666.8 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH640DK703S N/A 23140 N/A 7 3/16 in N/A 9.88 in250.8 mm N/A 26.63 in676.3 mm N/A 29.25 in743 mm N/A 7.63 in193.7 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH040K703S N/A 23140 N/A 7 3/16 in N/A 7.06 in179.3 mm N/A 19.38 in492.3 mm N/A 21.63 in549.4 mm N/A 4.25 in107 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA30SN40K703S N/A 23140 N/A 7 3/16 in N/A 7.48 in190 mm N/A 18.11 in460 mm N/A 19.69 in500 mm N/A 4.72 in120 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA31SN40K703S N/A 23140 N/A 7 3/16 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH40K704S N/A 23140 N/A 7.2500 in N/A 8.25 in209.6 mm N/A 22.5 in573.1 mm N/A 25 in635 mm N/A 5 in127 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH40DK704S N/A 23140 N/A 7.2500 in N/A 8.25 in209.5 mm N/A 23 in584.2 mm N/A 25 in635 mm N/A 6.75 in171.5 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH640K704S N/A 23140 N/A 7.2500 in N/A 9.88 in250.8 mm N/A 26.25 in666.8 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH640DK704S N/A 23140 N/A 7.2500 in N/A 9.88 in250.8 mm N/A 26.63 in676.3 mm N/A 29.25 in743 mm N/A 7.63 in193.7 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH040K704S N/A 23140 N/A 7.2500 in N/A 7.06 in179.3 mm N/A 19.38 in492.3 mm N/A 21.63 in549.4 mm N/A 4.25 in107 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA30SN40K704S N/A 23140 N/A 7.2500 in N/A 7.48 in190 mm N/A 18.11 in460 mm N/A 19.69 in500 mm N/A 4.72 in120 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA31SN40K704S N/A 23140 N/A 7.2500 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA4SD44K713S N/A 23144 N/A 7 13/16 in N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K713S N/A 23144 N/A 7 13/16 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44DK713S N/A 23144 N/A 7 13/16 in N/A 9.5 in241.3 mm N/A 25.63 in651 mm N/A 27.88 in708.1 mm N/A 7.25 in184.2 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K713S N/A 23144 N/A 7 13/16 in N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K713S N/A 23144 N/A 7 13/16 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K713S N/A 23144 N/A 7 13/16 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA4SD44K200S N/A 23144 N/A 200 mm N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K200S N/A 23144 N/A 200 mm N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44DK200S N/A 23144 N/A 200 mm N/A 9.5 in241.3 mm N/A 25.63 in651 mm N/A 27.88 in708.1 mm N/A 7.25 in184.2 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K200S N/A 23144 N/A 200 mm N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K200S N/A 23144 N/A 200 mm N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K200S N/A 23144 N/A 200 mm N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA4SD44K714S N/A 23144 N/A 7.875 in N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K714S N/A 23144 N/A 7.875 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44DK714S N/A 23144 N/A 7.875 in N/A 9.5 in241.3 mm N/A 25.63 in651 mm N/A 27.88 in708.1 mm N/A 7.25 in184.2 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K714S N/A 23144 N/A 7.875 in N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K714S N/A 23144 N/A 7.875 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K714S N/A 23144 N/A 7.875 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
301 - 350 of 497 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10