Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 6-1/2” (45 mm to 160 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAATU22K100S N/A 22222 N/A 100 mm N/A 9.5 in241.3 mm N/A 2.13 in54.1 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAATU22K315S N/A 22222 N/A 3 15/16 in N/A 9.5 in241.3 mm N/A 2.13 in54.1 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAATU22K400S N/A 22222 N/A 4 in N/A 9.5 in241.3 mm N/A 2.13 in54.1 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAATU24K403S N/A 22224 N/A 4.1875 in N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K404S N/A 22224 N/A 4.25 in N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K110S N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU26K407S N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K408S N/A 22226 N/A 4 1/2 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K115S N/A 22226 N/A 115 mm N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU28K125S N/A 22228 N/A 125 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAATU28K415S N/A 22228 N/A 4 15/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAATU28K500S N/A 22228 N/A 5 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAATU32K506S N/A 23132 N/A 5.3750 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A
TAATU32K507S N/A 23132 N/A 5 7/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A
TAATU32K508S N/A 23132 N/A 5 1/2 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A
TAATU32K140S N/A 23132 N/A 140 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A
TAATU34K513S N/A 23134 N/A 5 13/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K514S N/A 23134 N/A 5.8750 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K150S N/A 23134 N/A 150 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K515S N/A 23134 N/A 5.9375 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K600S N/A 23134 N/A 6.0000 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU36K160S N/A 23136 N/A 160 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAATU36K605S N/A 23136 N/A 6 5/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAATU36K606S N/A 23136 N/A 6.3750 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAATU36K607S N/A 23136 N/A 6 7/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
26 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2 3