Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
TAASD17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11 in279.4 mm | Bolt Spacing Max N/A 12.5 in317.5 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAASD17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11 in279.4 mm | Bolt Spacing Max N/A 12.5 in317.5 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAASD18K080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.25 in336.6 mm | Bolt Spacing Max N/A 14.25 in362 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
TAASD18K303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.25 in336.6 mm | Bolt Spacing Max N/A 14.25 in362 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
TAASD18K304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.25 in336.6 mm | Bolt Spacing Max N/A 14.25 in362 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
TAASD20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.25 in336.6 mm | Bolt Spacing Max N/A 14.25 in362 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAASD20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.25 in336.6 mm | Bolt Spacing Max N/A 14.25 in362 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAASD20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.25 in336.6 mm | Bolt Spacing Max N/A 14.25 in362 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |