Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 158 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Sort by
N/A 22209 N/A 1 7/16 in N/A 2.38 in60.5 mm N/A 6.25 in158.8 mm N/A 6.63 in168.4 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22209 N/A 1 1/2 in N/A 2.63 in66.8 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22210 N/A 45 mm N/A 2.88 in73.2 mm N/A 7.38 in187.5 mm N/A 7.94 in201.7 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
N/A 22210 N/A 1 11/16 in N/A 2.63 in66.8 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
N/A 22210 N/A 1 3/4 in N/A 2.88 in73.2 mm N/A 7.38 in187.5 mm N/A 7.94 in201.7 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
N/A 22211 N/A 50 mm N/A 2.88 in73.2 mm N/A 7.38 in187.5 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
N/A 22211 N/A 1 15/16 in N/A 2.88 in73.2 mm N/A 7.38 in187.5 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
N/A 22211 N/A 2 in N/A 2.88 in73.2 mm N/A 7.38 in187.5 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
N/A 22213 N/A 60 mm N/A 3.25 in82.6 mm N/A 9.25 in235 mm N/A 10.25 in260.4 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
N/A 22213 N/A 2 3/16 in N/A 3 in76.2 mm N/A 8 in203.2 mm N/A 9.25 in235 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
N/A 22213 N/A 2 1/4 in N/A 3.25 in82.6 mm N/A 9.25 in235 mm N/A 10.25 in260.4 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
N/A 22215 N/A 65 mm N/A 3.25 in82.6 mm N/A 9.25 in235 mm N/A 10.25 in260.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 2 7/16 in N/A 3.25 in82.6 mm N/A 9.25 in235 mm N/A 10.25 in260.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 2 1/2 in N/A 3.25 in82.6 mm N/A 9.25 in235 mm N/A 10.25 in260.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.88 in251 mm N/A 11.5 in292.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22217 N/A 2 15/16 in N/A 3.75 in95.3 mm N/A 9.88 in251 mm N/A 11.5 in292.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.88 in251 mm N/A 11.5 in292.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22218 N/A 80 mm N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 1/4 in N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22220 N/A 90 mm N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22220 N/A 3 1/2 in N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22209 N/A 40 mm N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7 in177.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
N/A 22209 N/A 1 7/16 in N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7 in177.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD
26 - 50 of 158 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »