Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
51 - 68 of 68 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVC22V100S N/A 22222 N/A 100 mm N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVCW22V100S N/A 22222 N/A 100 mm N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVC22V315S N/A 22222 N/A 3 15/16 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVCW22V315S N/A 22222 N/A 3 15/16 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVC22V400S N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVCW22V400S N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVC26V110S N/A 22226 N/A 110 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 10.25 in260.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVCW26V110S N/A 22226 N/A 110 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 10.25 in260.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVC26V407S N/A 22226 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 10.25 in260.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVCW26V407S N/A 22226 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 10.25 in260.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVC26V408S N/A 22226 N/A 4 1/2 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 10.25 in260.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVCW26V408S N/A 22226 N/A 4 1/2 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 10.25 in260.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVC26V115S N/A 22226 N/A 115 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 10.25 in260.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVCW26V115S N/A 22226 N/A 115 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 10.25 in260.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVCW28V125S N/A 22228 N/A 125 mm N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 11 in279.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVVCW28V415S N/A 22228 N/A 4 15/16 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 11 in279.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVVCW28V500S N/A 22228 N/A 5 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 11 in279.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVVCW28V130S N/A 22228 N/A 130 mm N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 11 in279.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
51 - 68 of 68 | Results Per Page | View | Unit of Measure
1 2