Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| QVVPL12V203SB | N/A 22212 | N/A 2 3/16 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.06 in179.3 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPL12V203SEM | N/A 22212 | N/A 2 3/16 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.06 in179.3 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPL12V203SET | N/A 22212 | N/A 2 3/16 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.06 in179.3 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPL12V203SO | N/A 22212 | N/A 2 3/16 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.06 in179.3 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPL12V203ST | N/A 22212 | N/A 2 3/16 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.06 in179.3 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPN13V203SEB | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPN13V203SEC | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPN13V203SEM | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPN13V203SEO | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPN13V203SET | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPN13V203SN | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPN13V203SO | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPN13V203ST | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPN13V203STNG | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVP12V204SM | N/A 22212 | N/A 2 1/4 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.88 in200.2 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPA13V204SM | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPKT13V204SM | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPL12V204SM | N/A 22212 | N/A 2 1/4 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.06 in179.3 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPN13V204SM | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVSN12V204SM | N/A 22212 | N/A 2 1/4 in | N/A 2.76 in70 mm | N/A 7.2 in183 mm | N/A 8.5 in216 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVP12V204SB | N/A 22212 | N/A 2 1/4 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.88 in200.2 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVP12V204SEM | N/A 22212 | N/A 2 1/4 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.88 in200.2 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVP12V204ST | N/A 22212 | N/A 2 1/4 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.88 in200.2 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPA13V204SO | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPA13V204ST | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|