Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
651 - 675 of 787 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
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
QVVPA20V090SO N/A 22220 N/A 90 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPN20V090SEO N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPN20V090SN N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPN20V090SO N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPN20V090ST N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVP22V311SM N/A 22222 N/A 3 11/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPA22V311SM N/A 22222 N/A 3 11/16 in N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPL22V311SM N/A 22222 N/A 3 11/16 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPN22V311SM N/A 22222 N/A 3 11/16 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVSN22V311SM N/A 22222 N/A 3 11/16 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVP22V311SB N/A 22222 N/A 3 11/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPA22V311SB N/A 22222 N/A 3 11/16 in N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPL22V311ST N/A 22222 N/A 3 11/16 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPN22V311SEM N/A 22222 N/A 3 11/16 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPN22V311SEO N/A 22222 N/A 3 11/16 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPN22V311SET N/A 22222 N/A 3 11/16 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPN22V311SO N/A 22222 N/A 3 11/16 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPN22V311ST N/A 22222 N/A 3 11/16 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVP22V312SM N/A 22222 N/A 3 3/4 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPA22V312SM N/A 22222 N/A 3 3/4 in N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPL22V312SM N/A 22222 N/A 3 3/4 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPN22V312SM N/A 22222 N/A 3 3/4 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVSN22V312SM N/A 22222 N/A 3 3/4 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPN22V312SEM N/A 22222 N/A 3 3/4 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPN22V312SEO N/A 22222 N/A 3 3/4 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
651 - 675 of 787 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »