Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|---|
QMPF34J608S | Bearing Number N/A 23234 | Shaft Size N/A 6.5 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPG34J608S | Bearing Number N/A 23234 | Shaft Size N/A 6.5 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.6 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPH34J608S | Bearing Number N/A 23234 | Shaft Size N/A 6.5 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPG34J170S | Bearing Number N/A 23234 | Shaft Size N/A 170 mm | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.6 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPH34J170S | Bearing Number N/A 23234 | Shaft Size N/A 170 mm | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPF34J615S | Bearing Number N/A 23234 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPF34J700S | Bearing Number N/A 23234 | Shaft Size N/A 7.0000 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPF34J170S | Bearing Number N/A 23234 | Shaft Size N/A 170 mm | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPF34J180S | Bearing Number N/A 23234 | Shaft Size N/A 180 mm | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPG34J180S | Bearing Number N/A 23234 | Shaft Size N/A 180 mm | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.6 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPH34J180S | Bearing Number N/A 23234 | Shaft Size N/A 180 mm | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPX34J180S | Bearing Number N/A 23234 | Shaft Size N/A 180 mm | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPX34J170S | Bearing Number N/A 23234 | Shaft Size N/A 170 mm | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPG34J700S | Bearing Number N/A 23234 | Shaft Size N/A 7.0000 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPH34J700S | Bearing Number N/A 23234 | Shaft Size N/A 7.0000 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPX34J700S | Bearing Number N/A 23234 | Shaft Size N/A 7.0000 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPG34J615S | Bearing Number N/A 23234 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPH34J615S | Bearing Number N/A 23234 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPX34J615S | Bearing Number N/A 23234 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPX34J608S | Bearing Number N/A 23234 | Shaft Size N/A 6.5 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPX34J607S | Bearing Number N/A 23234 | Shaft Size N/A 6 7/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |