Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QMCMD13J065S | Bearing Number N/A 22213 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMC15J211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCW15J211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCMD15J211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMC15J212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCW15J212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCMD15J212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMC15J070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCW15J070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCMD15J070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMC15J215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCW15J215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCMD15J215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMC15J075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCW15J075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCMD15J075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMC15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCW15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMCMD15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMC18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 8.63 in219.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMCW18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 8.63 in219.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMCMD18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 8.63 in219.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMC18J303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 8.63 in219.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMCW18J303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 8.63 in219.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMCMD18J303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 8.63 in219.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |