Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 159 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22209 N/A 40 mm N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 45 mm N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 1 11/16 in N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 1 3/4 in N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22210 N/A 50 mm N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
N/A 22210 N/A 1 15/16 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
N/A 22210 N/A 2 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
N/A 22211 N/A 55 mm N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
N/A 22211 N/A 2 3/16 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
N/A 22211 N/A 2 1/4 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
N/A 22213 N/A 60 mm N/A 3.15 in80 mm N/A 7.72 in196 mm N/A 9.25 in235 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
N/A 22213 N/A 65 mm N/A 3.15 in80 mm N/A 7.72 in196 mm N/A 9.25 in235 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
N/A 22213 N/A 2 7/16 in N/A 3.15 in80 mm N/A 7.72 in196 mm N/A 9.25 in235 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
N/A 22213 N/A 2 1/2 in N/A 3.15 in80 mm N/A 7.72 in196 mm N/A 9.25 in235 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
N/A 22215 N/A 70 mm N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 75 mm N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 2 11/16 in N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 2 3/4 in N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 3 in N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22218 N/A 80 mm N/A 3.94 in100 mm N/A 10.98 in279 mm N/A 11.50 in292 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 85 mm N/A 4.41 in112 mm N/A 10.98 in279 mm N/A 11.50 in292 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 90 mm N/A 4.41 in112 mm N/A 11.42 in290 mm N/A 12.87 in327 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3 3/16 in N/A 3.94 in100 mm N/A 10.98 in279 mm N/A 11.50 in292 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3 1/4 in N/A 3.94 in100 mm N/A 10.98 in279 mm N/A 11.50 in292 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
1 - 25 of 159 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »